StarTech.com

8 Port Rackmount USB PS/2 Digital IP KVM Switch

Control up to 8 USB or PS/2 computers remotely over an IP network or the internet

Product ID: SV841HDIEGB

  • Controls up to 8 computers directly and up to 64 computers by cascading 8 additional KVM switches
  • Remote, BIOS level access to all connected systems
  • Works with PC, Mac and Sun Servers and Systems
View More
  • Supports PCs with USB or PS/2 keyboard and mouse connectors
  • Supports DHCP or manual IP configuration
  • Integrated Web Server for browser-based configuration and administration
  • Supports 32 user accounts with SSL encrypted session and web communication data
  • User ID and SSL password secure web console
  • Supports 16 bit video
  • Compact 1U rack height takes up very little cabinet or rack space
  • Hot-pluggable - add or remove PCs without shutting down
  • Auto Scan Mode lets you switch between computers for easy monitoring
  • Each computer can be named via the OSD menu
  • No software or drivers required
  • Hardware Reset and Network Configuration button
  • Plug and Play compliant
  • Flash upgradeable
1.273,99 € EUR exc VAT
1.528,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included No
Daisy-Chain Yes
KVM Ports 8
Number of Monitors Supported 1
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
DVI Support No
Hot-Key Selection Yes
IP Control Yes
Maximum Analog Resolutions 1920x1440 local console
Maximum Cascaded Computers 64
Maximum Digital Resolutions 1600x1200 @ 85Hz
Maximum Number of Users 1 active user, up to 3 viewing
MTBF 876,000 Hours
On-Screen Display Yes
Port Selection Support Hotkeys and OSD (On Screen Display)
Connector(s)
Console Interface(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 8 - VGA (15 pin, High Density D-Sub) Female
Other Interface(s) 1 - RJ-45 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note

Source code for the unit operating system is available upon request. Please contact us by phone, live chat, or email to make your request.

This offer is valid for three years from the date of purchase and/or for as long as parts or customer support is offered for this product.

Charges for the reasonable cost of copying and/or conveying may apply.

Power
Center Tip Polarity Positive
Output Current 1.5A
Output Voltage 12V DC
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 224.5 mm [8.8 in]
Product Height 4.3 cm [1.7 in]
Product Width 40.4 cm [15.9 in]
Weight of Product 4 kg [8.7 lb]
Packaging Information
Package Height 36 cm [14.2 in]
Package Length 50.5 cm [19.9 in]
Package Width 11.8 cm [4.6 in]
Shipping (Package) Weight 4.2 kg [9.3 lb]
What's in the Box
Included in Package 1 - SV841HDIE
1 - Mounting Brackets
1 - RS-232 Cable
1 - Package of screws
1 - Power Cord
1 - Power Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories