Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 Port Server Remote Control IP KVM Switch w/ IP Power Control and Virtual Media

Product ID: SV1108IPPWEU

Control a server or PC remotely over the Internet, with built-in remote power management and RS232

Features
  • Full, BIOS-level control of a remote system over the internet

  • Built-in single port power switch for remote power control

  • Supports USB or PS/2 keyboard and mouse

More Features . . .
  • Supports resolutions up to 1600x1200

  • Includes all necessary KVM Cables

  • USB virtual media port for disk emulation and file transfers, including complete remote application and operating system installations

  • Browser-based login for compatibility with most operating systems

  • Java client available for Windows® systems

  • Security features include: SSL Encrypted Login, IP/MAC filtering, Password Protection, Encryption (56-bit DES, 168-bit 3DES, 256-bit AES, 128-bit RC4) and External Authentication (RADIUS, LDAP, LDAPS, Active Directory)

  • RS-232 console support for Telnet or SSH terminal access

Prices may be lower from Resellers:

INGAT
Available in
538,99 € EUR exc VAT
646,79 € inc VAT

ID: SV1108IPPWEU

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SV1108IPPWEU 1 Port Remote Control IP KVM Switch with IP Power Control and Virtual Media lets you control a USB or PS/2 server remotely over a LAN or the Internet, and access the remote power switch feature to power on and off as necessary.

The 1 port KVM over IP includes all necessary KVM cables, and offers KVM control from the BIOS-level onward. Reboot, monitor the entire boot process, and interact with your connected system easily, while the integrated single-port power switch allows you to power the server on or off remotely. RS232 support also lets you connect to a serial console device via Telnet or SSH.

Virtual Media lets you execute files via USB from the remote console as if they were local to the connected server. Perfect for remote driver updates, patches, application or OS installation.

The Java-based browser utility ensures the IP remote control unit is compatible with many current web browsers, and almost any operating system on the market.

Multiple integrated security features ensure a reliable single port IP KVM connection, including password-protection, IP/MAC address filtering, external authentication (RADIUS, LDAP, LDAPS, Active Directory) and advanced encryption (56-bit DES, 168-bit 3DES, 256-bit AES, 128-bit RC4).

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • KVM over IP gives full remote access with BIOS level control
  • Power the server on or off remotely using the integrated IP power switch
  • Connect securely with advanced encryption and authentication support
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Remote access to a mission-critical server
  • BIOS level remote access to servers at co-location, ISP and MSP locations
  • Small to Medium businesses that require access to individual servers without breaching security to others
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 1
Number of Monitors Supported 1
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
DVI Support No
Hot-Key Selection Yes
IP Control Yes
Maximum Analog Resolutions 1600x1200 @ 60Hz
On-Screen Display Yes
Port Selection Support Hotkeys and OSD (On Screen Display)
Security Features 128-bit SSL Encryption
3DES
AES
DES
IP Filtering
MAC Address Filtering
RC4
Supported Protocols RADIUS, LDAP, LDAPS, Active Directory
TCP/IP, HTTP, HTTPS, UDP, DHCP, SSL, ARP, DNS, ICMP, CHAP, PPP
Supported Resolutions 1600x1200, 1280x1024, 1280x720, 1152x864, 1024x768, 800x600, 720x400, 640x480
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Male
2 - PS/2 (6 pin, Mini-DIN) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 1 - USB Type-A (4 pin) USB 2.0 Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Other Interface(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - RJ-45 Female
1 - USB Mini-B (5 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Browsers supported for remote login include: Internet Explorer, Chrome, Firefox, Safari, Opera, Mozilla and Netscape. Please refer to product manual for compatible version numbers
Connected server and remote user computers can be using any operating systems capable of running Sun Java Runtime Environment (JRE) 6, Update 3 or higher
Indicators
LED Indicators 1 - 10/100 Mbps (Orange/Green)
1 - Link
1 - Power
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 100 ~ 240 AC
Output Current 2.4 A
Output Voltage 5.3 DC
Power Consumption (In Watts) 6.3
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 42 mm [1.7 in]
Product Length 310 mm [12.2 in]
Product Weight 869 g [30.7 oz]
Product Width 82 mm [3.2 in]
Packaging Information
Shipping (Package) Weight 2.2 kg [4.9 lb]
What's in the Box
Included in Package 1 - IP KVM Switch w/ remote power
1 - Console Cable
1 - PS/2 KVM Cable
1 - USB 2.0 Virtual Media Cable
1 - USB KVM Cable
1 - Rack Mount Kit
1 - Power Adapter
1 - Instruction Manual (on CD)
1 - Software CD
1 - Quick Start Guide

Cat 6 Cables (1)

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH6BL

Cat6 Patch Cable with Molded RJ45 Connectors - 6 ft. - Blue

Make Power-over-Ethernet-capable Gigabit network connections

2,99 € exc VAT
3,59 € inc VAT

DB9 Cables & DB25 Cables (1)

2m Black Straight Through DB9 RS232 Serial Cable - M/F
MXT1002MBK

2m Black Straight Through DB9 RS232 Serial Cable - M/F

Extend the connection between your DB9 serial devices by up to 2m

4,99 € exc VAT
5,99 € inc VAT

* Product appearance and specifications are subject to change without notice.