StarTech.com

KM Switch Cable with File Transfer - USB 3.0

Control and transfer files between two Windows computers using a single keyboard and mouse

Product ID: SVUSB3DSA

  • Keyboard, mouse and display sharing between 2 Windows® systems
  • Single USB 3.0 connection per system
  • Supports file transfer and clipboard sharing
  • Touchscreen control supported
100,99 € EUR exc VAT
121,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cables Included Yes
Chipset ID MCT - WH90
KVM Ports 2
PC Interface USB 3.0
Rack-Mountable No
Performance
Hot-Key Selection No
IP Control No
Maximum Number of Users 1
On-Screen Display No
Connector(s)
Host Connectors 2 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility Windows® 8 / 8.1 (32/64), 7 (32/64), Vista(32/64), XP(32/64)
Special Notes / Requirements
System and Cable Requirements Available USB 2.0/3.0 port (USB 3.0 recommended)
CPU: Intel Core i3 2.8GHz or higher
RAM: 2GB memory or higher
Environmental
Humidity 0~85% RH (Non-condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 1.5 m [4.9 ft]
Color Black
Material Plastic
Product Height 0.9 cm [0.4 in]
Product Length 49 mm [1.9 in]
Product Width 19 mm [0.7 in]
Weight of Product 37 g [1.3 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 161 g [5.7 oz]
What's in the Box
Included in Package 1 - USB 3.0 KM switch cable
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 8 / 8.1 (32/64), 7 (32/64), Vista(32/64), XP(32/64)

Certifications

Related Products

KM Switch Cable with File Transfer for Mac and PC - USB 2.0
SVKMS2
KM Switch Cable with File Transfer for Mac and PC - USB 2.0

Control and transfer files between two Windows® and/or Mac® systems using a single keyboard and mouse

44,99 € exc VAT
53,99 € inc VAT
USB Crash Cart Adapter with File Transfer & Video Capture
NOTECONS02
USB Crash Cart Adapter with File Transfer & Video Capture

Portable KVM Console | VGA Video | 1920 x 1200 60Hz | Cables Included

610,99 € exc VAT
733,19 € inc VAT
2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered
SV211HDUA
2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered

Control two HDMI®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

118,99 € exc VAT
142,79 € inc VAT
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

125,99 € exc VAT
151,19 € inc VAT