StarTech.com

Rackmount LCD Console - 1U - 17in Screen - US Keyboard - 1080p

Control your server from a full HD KVM console, with a convenient front panel 2-port USB hub

Product ID: RKCONS17HDEU

  • Easy peripheral device accessibility with front mounted 2-port USB hub
  • Maximized screen viewing area, with support for high-definition resolutions up to 1080p
  • Hassle-free system integration with built-in 1-port KVM module
View More
  • 1U rack-mountable design
  • LED backlit display offers reduced power consumption
  • Security features include port locking and auto scan
  • On-screen display (OSD) control and LED indicators for easy monitoring
  • Embedded USB-A connectors support wireless keyboard / mouse, or keyboard/mouse combo kits
  • Integrated 106-key US standard keyboard with touchpad
  • Solid-steel construction for maximum durability
1.390,99 € EUR exc VAT
1.669,19 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain Yes
Display Size 17in
Front Door Key Lock Yes
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type DVI+VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio 16:9
Brightness 300 cd/m²
Color Depth 8-bit, 16.7M colors
Contrast Ratio 650:1
IP Control No
Maximum Number of Users 1
MTBF 50, 000 Hrs
Pixel Pitch Support 0.264 x 0.264 mm
Response Time 2ms
Supported Resolutions Up to 1920 x 1080
Viewing Angle 140° (H), 120° (V)
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin)
1 - VGA (15 pin, High Density D-Sub)
2 - PS/2 (6 pin, Mini-DIN)
2 - USB Type-A (4 pin) USB 2.0
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note This rack mount console supports DVI-D (digital) signaling only. Using DVI-D cabling across all connections is recommended for best results. Please contact technical support if you require and further assistance identifying the proper cables.
Power
Center Tip Polarity Positive
Input Current 1.7 A
Input Voltage 100 - 240 AC
Output Current 4.17 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 23.35
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Heavy Duty Steel
Maximum Mounting Depth 1000 mm [39.4 in]
Minimum Mounting Depth 504 mm [19.8 in]
Product Height 4.4 cm [1.7 in]
Product Length 47 cm [18.5 in]
Product Width 44 cm [17.3 in]
Weight of Product 9.3 kg [20.5 lb]
Packaging Information
Package Height 19.8 cm [7.8 in]
Package Length 77.5 cm [30.5 in]
Package Width 56.8 cm [22.4 in]
Shipping (Package) Weight 18.2 kg [40.2 lb]
What's in the Box
Included in Package 1 - 1U Rack Console
1 - Set, Mounting Rails
2 - Extended Brackets
2 - Short Brackets
2 - Short Bracket Attachments
2 - Keys
1 - 6ft (1.8m) PS/2 VGA KVM Cable
1 - 6ft (1.8m) USB A-A Cable
6 - #6-32x6 Flat Screws
6 - M4x5 Screws
1 - Power Adapter
1 - Power Cord
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 17” HD 1080p Dual Rail Rackmount Widescreen LCD Console
RACKCOND1701
1U 17” HD 1080p Dual Rail Rackmount Widescreen LCD Console

Monitor or control server equipment from a central, KVM-integrated console, with the convenience of a dual-rail console drawer design

1.738,99 € exc VAT
2.086,79 € inc VAT

Accessories