StarTech.com

17" HD Rackmount KVM Console - 1 Port

Control your server or KVM switch from a centralized HD KVM console

Product ID: RKCONS17HD

  • Save money and reduce hassle with a cost-effective rack-mount LCD console
  • Crystal-clear picture quality and maximum screen space with support for resolutions up to 1080p
  • Reduce your server room clutter with a 1U rack-mount design
View More
  • Intuitive system integration with direct support for a single server or KVM switch
  • Built-in touchpad and keyboard
1.484,99 € EUR exc VAT
1.781,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
Display Size 17.3"
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio 16:9
Brightness 300 cd/m²
Color Depth 6-bit, 262144 colors
Contrast Ratio 800:1
IP Control No
Maximum Analog Resolutions 1920x1080
Maximum Number of Users 1
MTBF 50000 Hours
Pixel Pitch Support 0.1989 x 0.1989 mm
Supported Resolutions Resolutions up to 1920x1080 @ 60Hz
Viewing Angle 170° (H), 170° (V)
Connector(s)
Host Connectors 1 - HD15 (15 pin, High Density D-Sub) Female Input
Other Interface(s) 1 - IEC 60320 C14 Power Female Input
Indicators
LED Indicators 1 - Power / Status LED
Power
Input Current 1.5A
Input Voltage 100 - 240 AC
Power Consumption (In Watts) 13W
Power Source International Power Cords
Environmental
Humidity 10 ~ 80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1.8 m
Color Black
Enclosure Type Steel
Maximum Mounting Depth 85 cm [33.5 in]
Minimum Mounting Depth 510 mm [20.1 in]
Product Height 4.3 cm [1.7 in]
Product Length 56.5 cm [22.2 in]
Product Width 48.3 cm [19 in]
Weight of Product 13.7 kg [30.3 lb]
Packaging Information
Package Height 18.5 cm [7.3 in]
Package Length 76.5 cm [30.1 in]
Package Width 61.5 cm [24.2 in]
Shipping (Package) Weight 16 kg [35.4 lb]
What's in the Box
Included in Package 1 - KVM console
1 - KVM cable
8 - M5 cage nuts
8 - M5 screws
5 - regional power cords (NA, JP, UK, EU, ANZ)
1 - quick-start guide
2 - mounting rails

Certifications

Related Products

8-Port Rackmount KVM Console with 17” Display
RKCONS1708K
8-Port Rackmount KVM Console with 17” Display

KVM Console | 1U | VGA | 1280x1024 | Cables & Mounting Hardware Included

1.774,99 € exc VAT
2.129,99 € inc VAT
16-Port Rackmount KVM Console with 17” Display
RKCONS1716K
16-Port Rackmount KVM Console with 17” Display

KVM Console | 1U | VGA | 1280x1024 | Cables & Mounting Hardware Included

1.976,99 € exc VAT
2.372,39 € inc VAT
17
RKCOND17HD
17" HD Rackmount KVM Console - Dual Rail

1080p Display | 17 Inch | 1U | DVI & VGA Interface | Cables Included

1.867,99 € exc VAT
2.241,59 € inc VAT
1U Single-Port KVM Console for Server Rack - 19 in.
RKCONS1901
1U Single-Port KVM Console for Server Rack - 19 in.

Control your server or KVM switch from a centralized rack console

1.272,99 € exc VAT
1.527,59 € inc VAT
8-Port Rackmount KVM Console for Server Rack - 19 in. - 1U
RKCONS1908K
8-Port Rackmount KVM Console for Server Rack - 19 in. - 1U

Control your server or KVM switch from a centralized LCD KVM drawer

1.889,99 € exc VAT
2.267,99 € inc VAT
16-Port KVM Console for Server Rack - 19 in. - 1U
RKCONS1916K
16-Port KVM Console for Server Rack - 19 in. - 1U

Control your server or KVM switch from a centralized rack-mount KVM console

2.092,99 € exc VAT
2.511,59 € inc VAT

Accessories