StarTech.com

17" HD Rackmount KVM Console - Dual Rail

1080p Display | 17 Inch | 1U | DVI & VGA Interface | Cables Included

Product ID: RKCOND17HD

  • Slide the rackmount monitor and keyboard/mouse independently with dual-rail KVM console design
  • 1080p KVM console supports high-definition resolutions up to 1920x1080
  • Supports both digital and analog connections with DVI and VGA ports
View More
  • Set up easily with included brackets, cables and screws
  • Connect a fingerprint scanner or other peripheral to the USB port on front of KVM console
1.867,99 € EUR exc VAT
2.241,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included Yes
Display Size 17.3"
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB
PC Video Type DVI+VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio 16:9
Brightness 250 cd/m²
Color Depth 18-bit, 262,144 colors
Contrast Ratio 650:1
DVI Support Yes
Hot-Key Selection Yes
Maximum Analog Resolutions 1920 x 1080 @ 60Hz
Maximum Digital Resolutions 1920 x 1080 @ 60Hz
MTBF Approx. 44230 hrs.
On-Screen Display No
Pixel Pitch Support 0.199 x 0.199 mm
Response Time 8 ms
Supported Resolutions 1024×576
1152×648
1280×720
1366×768
1600×900
1920×1080
Viewing Angle 140° (H), 120° (V)
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female Output
2 - USB Type-A (4 pin) USB 2.0 Female
1 - DVI-D (25 pin) Female Output
1 - 3.5 mm Stereo Audio Female Output
Host Connectors 1 - VGA (15 pin, High Density D-Sub) Male Input
1 - DVI-D (25 pin) Female Input
1 - USB Type-B (4 pin) USB 2.0 Female
1 - 3.5 mm Stereo Audio Female Input
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power
1 - Num Lock
1 - Caps Lock
1 - Scroll Lock
Power
Input Current 1A
Input Voltage 100 - 240 AC
Power Consumption (In Watts) 19.4W
Power Source International Power Cords
Environmental
Humidity 0~80% RH Non-condensing
Operating Temperature 0~40 Celsius Degree
Storage Temperature -20~60 Celsius Degree
Physical Characteristics
Cable Length USB and VGA Combo Cable 1.2M
3.5in Audio cable 1.8M
Color Black
Enclosure Type Steel
Maximum Mounting Depth 1000 mm [39.4 in]
Minimum Mounting Depth 649.8 mm [25.6 in]
Product Height 4.4 cm [1.7 in]
Product Length 72.7 cm [28.6 in]
Product Width 48 cm [18.9 in]
Weight of Product 12 kg [26.5 lb]
Packaging Information
Package Height 10.9 cm [4.3 in]
Package Length 81.3 cm [32 in]
Package Width 56.7 cm [22.3 in]
Shipping (Package) Weight 18.9 kg [41.7 lb]
What's in the Box
Included in Package 1 - LCD Console
2 - Rear Mounting Brackets
1 - Set of KVM Cables (USB/VGA)
1 - Audio Cable
1 - Firmware Update Cable
8 - M5 Cage Nuts
8 - M5 Screws
5 - Power Cords (NA, JP, UK, EU, ANZ)
1 - Quick-Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U Single-Port KVM Console for Server Rack - 19 in.
RKCONS1901
1U Single-Port KVM Console for Server Rack - 19 in.

Control your server or KVM switch from a centralized rack console

1.272,99 € exc VAT
1.527,59 € inc VAT
8-Port Rackmount KVM Console for Server Rack - 19 in. - 1U
RKCONS1908K
8-Port Rackmount KVM Console for Server Rack - 19 in. - 1U

Control your server or KVM switch from a centralized LCD KVM drawer

1.889,99 € exc VAT
2.267,99 € inc VAT
16-Port KVM Console for Server Rack - 19 in. - 1U
RKCONS1916K
16-Port KVM Console for Server Rack - 19 in. - 1U

Control your server or KVM switch from a centralized rack-mount KVM console

2.092,99 € exc VAT
2.511,59 € inc VAT
Single-Port Rackmount KVM Console with 17” Display
RKCONS1701
Single-Port Rackmount KVM Console with 17” Display

KVM Console | 1U | VGA | 1280x1024 | Cable & Mounting Hardware Included

1.156,99 € exc VAT
1.388,39 € inc VAT
8-Port Rackmount KVM Console with 17” Display
RKCONS1708K
8-Port Rackmount KVM Console with 17” Display

KVM Console | 1U | VGA | 1280x1024 | Cables & Mounting Hardware Included

1.774,99 € exc VAT
2.129,99 € inc VAT
16-Port Rackmount KVM Console with 17” Display
RKCONS1716K
16-Port Rackmount KVM Console with 17” Display

KVM Console | 1U | VGA | 1280x1024 | Cables & Mounting Hardware Included

1.976,99 € exc VAT
2.372,39 € inc VAT

Accessories