StarTech.com

12U Wall-Mount Server Rack Cabinet - 32 in. Deep - Hinged

Use this wall mount network cabinet to mount your server or networking equipment to the wall with a hinged enclosure for easy access

Product ID: RK1232WALHM

  • Save space by wall-mounting your servers or networking equipment
  • Hassle-free access with a hinged cabinet
  • Secure your mission-critical equipment with a locked enclosure
View More
  • Easily install your equipment with adjustable mounting rails
  • Houses your deep rack-mount equipment with mounting depth up to 32 in.
  • 1U shelf and hook-and-loop cable tie included
738,99 € EUR exc VAT
886,79 € EUR inc VAT

Overview

This 12U server or network rack cabinet lets you mount your EIA-310 compliant equipment to the wall, in a secure enclosure that has a hinged rear door for easy access to your equipment. The enclosure features adjustable mounting depth from 3 to 32 in. to provide a robust storage solution for your rack-mount equipment.

To provide secure stability for your heaviest equipment, this rack offers 4-post mounting, supporting a higher weight capacity per U than 2-post racks and supporting a total load capacity of up to 200 lb. (90 kg).

Save space in your office or server room

Save valuable floor space by wall-mounting the enclosure. The wall-mounted design makes this enclosure the ideal solution for optimizing equipment storage in your classroom, retail store, server room or office. This rack also includes a 1U shelf that gives you a stable surface for placing equipment that's not rack-mountable or storing your tools.

Easily access your servers and network equipment

The wall-mount network rack makes it easy to access your equipment and cabling, with a rear hinge that swings the enclosure away from the wall. By flipping the enclosure 180 degrees upon installation, you can reverse the direction of the hinge so that the enclosure can swing open from left or the right, depending on your preference.

The 12U network cabinet features a removable and reversible front door and removable side panels, each with quick-release mechanisms, so you can easily access your equipment. Plus, each door and panel on this rack features an independent lock, ensuring your equipment is secure.

For hassle-free cable management, the rack includes a 3 meter roll of hook-and-loop cable tie that makes it easy to keep your cables neat and tidy by binding them together or binding them to the rack. The self-gripping fabric can be cut to any size, enabling a wrap-around solution for the cables of any rack-mount equipment.

Securely protect your equipment

This server rack enclosure features heavy-duty steel construction, with lockable doors at all entrances.

For hassle-free equipment installation, the mounting rails on the rack can be switched for use with square holes and cage nuts, or tapped rails. The server rack enclosure is 32 in. deep to maximize compatibility with your deeper rack-mountable equipment.

To ensure your equipment is running at an optimal temperature, the server rack/cabinet promotes passive cooling. It features mesh doors and vented top and bottom panels for maximum airflow.

For simple and sturdy mounting, the rack’s mounting holes are positioned 16 in. apart, so you can securely attach it to a wall using wall studs.

The RK1232WALHM is backed by a StarTech.com 5-year warranty and free lifetime technical support.

Applications

Wall-mount your server and networking equipment flush against the wall, in areas with limited space such as technology store fronts or repair centers

Install the rack in your small office environment, where you can't fit a full-sized rack

Organize cabling or equipment in your network closet, wiring closet, back office or IDF

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Additional Required Tools Phillips Screwdriver
Adjustable Mounting Rails Yes
Back Door Construction Solid Steel
Casters Optional
Fan(s) Optional
Fans 2 - 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel Mesh
Front Door Key Lock Yes
Front Door Reversible and/or Removable Removable
Reversible
Industry Standards EIA-310-D
Ladder Type L-Shape
Mounting Holes Circle, Threaded
Number and Type of Included Cage Nuts 50 - 12-24
Rack Type 4-Post
Side Panel Construction Steel Mesh
Side Panel(s) Key Lock Yes
Side Panels Reversible and/or Removable Removable
Removable
Style Wall-Mount
Tools Included No
U Height 12U
U Markings Yes
Wallmountable Yes
Performance
Weight Capacity (Stationary) 90 kg [198.9 lb]
Special Notes / Requirements
Note Includes CABSHELFV1U and 2 pairs of keys
Physical Characteristics
Color Black
Enclosure Type Steel
Internal Depth 84.8 cm [33.4 in]
Internal Height 540 mm [21.3 in]
Internal Width 595 mm [23.4 in]
Maximum Mounting Depth 700 mm [27.6 in]
Minimum Mounting Depth 60 mm [2.4 in]
Product Height 637 mm [25.1 in]
Product Length 850 mm [33.5 in]
Product Width 610 mm [24 in]
Rail Thickness 2 mm [0.1 in]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 59 kg [130.4 lb]
What's in the Box
Included in Package 1 - wall-mount enclosure
1 - 1U shelf
1 - roll of hook-and-loop fastener
48 - 12-24 cage nuts
48 - 12-24 screws
2 - door keys
2 - side panel keys
1 - instruction manual

Certifications

Related Products

8U Open Frame Wall Mount Equipment Rack - 12in Deep
RK812WALLO
8U Open Frame Wall Mount Equipment Rack - 12in Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
194,39 € inc VAT
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

407,99 € exc VAT
489,59 € inc VAT
6U 12in Deep Wall Mounting Bracket for Patch Panel
WALLMOUNT6
6U 12in Deep Wall Mounting Bracket for Patch Panel

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
58,79 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
121,19 € inc VAT
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK319WALLV
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack

79,99 € exc VAT
95,99 € inc VAT
2U 19in Hinged Wall Mount Bracket for Patch Panels
WALLMOUNTH2
2U 19in Hinged Wall Mount Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

39,99 € exc VAT
47,99 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
67,19 € inc VAT
1U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH1
1U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device

27,99 € exc VAT
33,59 € inc VAT
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1.198,79 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
705,59 € inc VAT
12U Wall-Mount Server Rack Cabinet - 24 in. Deep - Hinged
RK1224WALHM
12U Wall-Mount Server Rack Cabinet - 24 in. Deep - Hinged

Use this wall mount network cabinet to mount your server or networking equipment to the wall with a hinged enclosure for easy access

601,99 € exc VAT
722,39 € inc VAT
15U Wall-Mount Server Rack Cabinet - 20 in. Deep - Hinged
RK1520WALHM
15U Wall-Mount Server Rack Cabinet - 20 in. Deep - Hinged

Use this wall mount network cabinet to mount your server or networking equipment to the wall with a hinged enclosure for easy access

584,99 € exc VAT
701,99 € inc VAT
18U Wall-Mount Server Rack Cabinet - 20 in. Deep - Hinged
RK1820WALHM
18U Wall-Mount Server Rack Cabinet - 20 in. Deep - Hinged

Use this wall-mount network cabinet to mount your server or networking equipment to the wall, with a hinged enclosure for easy access

773,99 € exc VAT
928,79 € inc VAT
26U Wall-Mount Server Rack Cabinet - 20 in. Deep - Hinged
RK2620WALHM
26U Wall-Mount Server Rack Cabinet - 20 in. Deep - Hinged

Use this wall-mount network cabinet to mount your server or networking equipment to the wall, with a hinged enclosure for easy access

1.029,99 € exc VAT
1.235,99 € inc VAT
12U Wall-Mount Server Rack Cabinet - Up to 17 in. Deep - Hinged Enclosure
RK12WALHM
12U Wall-Mount Server Rack Cabinet - Up to 17 in. Deep - Hinged Enclosure

Securely mount your servers, network and telecom equipment to the wall, with this ventilated, lockable enclosure

472,99 € exc VAT
567,59 € inc VAT

Accessories

Product Support

Drivers & Downloads

Frequently Asked Questions

Before You Buy

If a server rack accessory is listed on a server rack's product page under the Accessories tab, it will fit in the server rack.

Server racks offered by StarTech.com have an industry standard width of 19 inches, but can have varying height and depth. The mounting depth is important when you choose a shelf to be used as an accessory. Shelves that mount on all four corners of a server rack, such as 4-post server racks and cabinet server racks, will all have a maximum mounting depth.  Many of these server racks and shelves are adjustable, which means that there will be a minimum and maximum mounting depth. This information can be found on individual product pages under the Technical Specifications tab. It is important that the depth of the shelf is compatible with the server rack's minimum and maximum mounting depths so that it can be mounted. If a shelf only mounts on the front on a server rack, the mounting depth is not relevant as long as there is enough clearance behind the mounting point to accommodate the full depth of the shelf.