StarTech.com

12U Wall-Mount Server Rack Cabinet - Up to 16 in. Deep - Hinged Enclosure

Securely mount your servers, network and telecom equipment to the wall, with this ventilated, lockable enclosure

Product ID: RK12WALHM

  • Save space by wall-mounting your servers or networking equipment
  • Comes fully assembled and includes a 1U shelf and a 3 meter hook-and-loop cable tie
  • Hassle-free access with a hinged cabinet
View More
  • Easily install your equipment with adjustable mounting rails
  • Secure your mission-critical equipment with a locked enclosure
  • Maximize compatibility by switching the mounting rails between square cage nut holes or tapped 12-24 holes
472,99 € EUR exc VAT
567,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Fan Options Four Optional Fans: 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel Mesh
Front Door Features Secure Key Lock with Reversible and Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Threaded Hole
Mounting Rail Profile L-Shape
Rack Type 4-Post
Rear Door Construction Steel
Side Panel Construction Steel Mesh
Side Panel Features Secure Key Lock with Removable Side Panels
Special Features Adjustable Mounting Rails
Built-in Cable Management
Grounding Lug(s)
Ships Fully Assembled
U-Markings
Wall-Mountable with Rear Access Hinges
U Height 12U
Wallmountable Yes
Performance
Weight Capacity 90 kg [198.9 lb]
Special Notes / Requirements
Note Includes CABSHELFV1U and 2 pairs of keys
Physical Characteristics
Color Black
Rear Door Features Secure Key Lock
Product Measurements
Internal Depth 54.5 cm [21.5 in]
Internal Width 59.5 cm [23.4 in]
Maximum Mounting Depth 40 cm [15.7 in]
Minimum Mounting Depth 6 cm [2.4 in]
Product Height 64 cm [25.2 in]
Product Length 55 cm [21.7 in]
Product Width 61 cm [24 in]
Weight of Product 28.9 kg [63.9 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 72 cm [28.3 in]
Package Length 62.5 cm [24.6 in]
Package Width 67.5 cm [26.6 in]
Shipping (Package) Weight 32.7 kg [72.2 lb]
What's in the Box
Included in Package 1 - wall-mount enclosure
1 - 1U shelf
1 - roll of hook-and-loop fastener
50 - 12-24 cage nuts
50 - 12-24 screws
2 - door keys
2 - side panel keys
1 - instruction manual

Certifications

Related Products

8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep
RK812WALLO
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
194,39 € inc VAT
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

407,99 € exc VAT
489,59 € inc VAT
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep
WALLMOUNT6
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
58,79 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
121,19 € inc VAT
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK319WALLV
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack

79,99 € exc VAT
95,99 € inc VAT
2U 19in Hinged Wall Mount Bracket for Patch Panels
WALLMOUNTH2
2U 19in Hinged Wall Mount Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

39,99 € exc VAT
47,99 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
67,19 € inc VAT
1U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH1
1U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device

27,99 € exc VAT
33,59 € inc VAT
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1.198,79 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
705,59 € inc VAT
12U Wall-Mount Server Rack Cabinet - 20 in. Deep - Hinged
RK1224WALHM
12U Wall-Mount Server Rack Cabinet - 20 in. Deep - Hinged

Use this wall mount network cabinet to mount your server or networking equipment to the wall with a hinged enclosure for easy access

601,99 € exc VAT
722,39 € inc VAT
12U Wall-Mount Server Rack Cabinet - 24 in. Deep - Hinged
RK1232WALHM
12U Wall-Mount Server Rack Cabinet - 24 in. Deep - Hinged

Use this wall mount network cabinet to mount your server or networking equipment to the wall with a hinged enclosure for easy access

738,99 € exc VAT
886,79 € inc VAT
15U Wall-Mount Server Rack Cabinet - 16 in. Deep - Hinged
RK1520WALHM
15U Wall-Mount Server Rack Cabinet - 16 in. Deep - Hinged

Use this wall mount network cabinet to mount your server or networking equipment to the wall with a hinged enclosure for easy access

584,99 € exc VAT
701,99 € inc VAT
26U Wall-Mount Server Rack Cabinet - 16 in. Deep - Hinged
RK2620WALHM
26U Wall-Mount Server Rack Cabinet - 16 in. Deep - Hinged

Use this wall-mount network cabinet to mount your server or networking equipment to the wall, with a hinged enclosure for easy access

1.029,99 € exc VAT
1.235,99 € inc VAT
18U Wall-Mount Network Switch Cabinet with Hinged Back Panel - 16 in. Deep
RK1820WALHM
18U Wall-Mount Network Switch Cabinet with Hinged Back Panel - 16 in. Deep

IT Cabinet | 16” Deep | EIA-310 | 4 Post | Weight Cap. 200 lbs. | Lockable | Assembled

773,99 € exc VAT
928,79 € inc VAT

Accessories