StarTech.com

25U Server Rack Cabinet - 35 in. Deep Enclosure

Securely store servers network and telecommunications equipment in this server network cabinet

Product ID: RK2537BKM

  • Easily install your equipment, with two 0U tool-less mounting panels included
  • Keep your rack-mount equipment secure with lockable doors
  • Front and side mounting holes to accommodate different types of equipment
View More
  • Hassle-free cable management with hook-and-loop cable tie included
  • Keep your equipment at an optimal temperature with passive cooling
  • Adjustable mounting rails
  • 100 x M6 screws and cage nuts included
1.373,99 € EUR exc VAT
1.648,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Frame Type Enclosed Cabinet
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile G-Shape
Rack Type 4-Post
Special Features Adjustable Mounting Rails
Built-in Baying Tabs
Built-in Cable Management
Casters (Included)
Grounding Lug(s)
Leveling Feet
Ships Fully Assembled
U-Markings
U Height 25U
Wallmountable No
Performance
Weight Capacity (Rolling) 1050 kg [2320.5 lb]
Weight Capacity (Stationary) 1500 kg [3315 lb]
Physical Characteristics
Color Black
Front Door Construction Steel Mesh
Front Door Features Secure Key Lock with Removable Front Door
Rear Door Construction Steel Mesh
Rear Door Features Secure Key Lock with Reversible and Removable Back Door
Side Panel Construction Steel
Side Panel Features Secure Key Lock with Removable Side Panels
Product Measurements
Internal Depth 107.4 cm [42.3 in]
Internal Width 60.1 cm [23.7 in]
Maximum Mounting Depth 89.3 cm [35.2 in]
Minimum Mounting Depth 18 cm [7.1 in]
Product Height 120 cm [47.2 in]
Product Height with Casters 123.9 cm [48.8 in]
Product Length 107.8 cm [42.4 in]
Product Width 60.4 cm [23.8 in]
Weight of Product 81.8 kg [180.8 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 1.4 m [4.8 ft]
Package Length 1.2 m [3.8 ft]
Package Width 68 cm [26.8 in]
Shipping (Package) Weight 114.3 kg [252.6 lb]
What's in the Box
Included in Package 1 - Server Rack Cabinet
104 - M6 Cage Nuts
104 - M6 Screws
104 - Plastic Cup Washers
2 - Keys
1 - Hey Key
1 - 10 ft. [3 m] Hook and Loop Tape
1 - User Manual

Certifications

Accessories