StarTech.com

4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

Product ID: WALLMOUNTH4

  • Sturdy cold rolled steel construction
  • 4U rack height
  • Hinged side panel for easy equipment access
View More
  • 15 kg (33 lbs) weight capacity
  • Wall mounting holes are 16” center to center for greater stability, and mounting to standard wall studs
48,99 € EUR exc VAT
58,79 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The WALLMOUNTH4 4U 19in Hinged Wall Mounting Bracket for Patch Panels is 6in deep and sturdily designed to provide a dependable solution for mounting a patch panel, or other slim 19in networking equipment to a wall.

The patch panel wall mount features a hinged design for easy access to configuration buttons, ports and cables. The wall mounting holes are spaced 16 in. apart, making it suitable for mounting on almost any wall, based on common wall-frame stud spacing.

Backed by a StarTech.com 2-year warranty.

The StarTech.com Advantage

  • Hinged side panel allows for easy access to the rear of the mounted equipment for easy adjustment

Applications

Wall mount patch panels and other slim 19” rackmount equipment

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Management No
Casters No
Fan(s) No
Frame Type Open Frame
Front Door Construction Open
Industry Standards EIA-310-D
Ladder Type L-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 8 - M6
Rack Type 2-Post
Tools Included Yes
U Height 4U
U Markings No
Wallmountable Yes
Performance
Weight Capacity (Stationary) 15 kg [33.2 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
External Depth 152 mm [6 in]
External Height 179 mm [7 in]
External Width 501 mm [19.7 in]
Minimum Mounting Depth 152 mm [6 in]
Product Height 179 mm [7 in]
Product Length 152 mm [6 in]
Product Weight 1220 g [43.1 oz]
Product Width 501 mm [19.7 in]
Rail Thickness 2 mm [0.1 in]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 1.6 kg [3.5 lb]
What's in the Box
Included in Package 1 - wall-mount rack
4 - M6 screws
4 - M6 cage nuts
4 - plastic washers
4 - wall screws
4 - plastic anchors

Certifications

Accessories

Product Support

Drivers & Downloads