StarTech.com

6U 12in Deep Wall Mounting Bracket for Patch Panel

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

Product ID: WALLMOUNT6

  • Sturdy cold rolled steel construction
  • 6U rack height
  • 20 kg (44 lbs) weight capacity
66,99 € EUR exc VAT
80,39 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The WALLMOUNT6 6U 12in Deep Wall Mounting Bracket for Patch Panel delivers a sturdy and dependable equipment storage option, allowing you to wallmount equipment for a more efficient and accessible operating environment.

The mounting bracket features an all-steel design and is suitable for mounting patch panels, or other slim 19in equipment to a wall.

Backed by a StarTech.com Lifetime warranty.

The StarTech.com Advantage

  • Sturdy steel construction for durability in harsh environments
  • Wall mounting equipment organizes your setup in areas where space is at a premium

Applications

Wall mount patch panels and other slim 19” rackmount equipment

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Additional Required Tools Phillips Screwdriver
Adjustable Mounting Rails No
Cable Management No
Casters No
Fan(s) No
Frame Type Open Frame
Front Door Construction Open
Industry Standards EIA-310-D
Ladder Type L-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 12 - M6
Rack Type 2-Post
Tools Included No
U Height 6U
U Markings Yes
Wallmountable Yes
Performance
Weight Capacity (Stationary) 20 kg [44.2 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Internal Depth 348 mm [13.7 in]
Internal Width 495 mm [19.5 in]
Product Height 273 mm [10.7 in]
Product Length 351 mm [13.8 in]
Product Weight 2.9 kg [6.4 lb]
Product Width 498 mm [19.6 in]
Rail Thickness 2 mm [0.1 in]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 2 kg [4.4 lb]
What's in the Box
Included in Package 1 - 6U Wall Mount Rack
1 - Pack screw/nut mounting hardware
1 - instruction manual

Certifications

Related Products

Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 12U
WALLMNT12
Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 12U

Mount equipment that is up to 12 inches deep, such as patch panels or network switches, to your wall

134,99 € exc VAT
161,99 € inc VAT
Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 8U
WALLMOUNT8
Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 8U

Mount equipment that is up to 12 inches deep, such as patch panels or network switches, to your wall

96,99 € exc VAT
116,39 € inc VAT

Accessories