StarTech.com

Portable Server Rack with Handles - 9U

Store your servers, network and telecommunications equipment in a portable, rolling server rack

Product ID: RK960CP

  • Maximum portability with built-in handles and four swiveling casters included
  • 9U closed-frame design
  • TAA compliant for GSA Schedule purchases
View More
  • 23 in. mounting depth
  • Supports a static loading capacity of 220 lb (99.8 kg)
  • Easy-to-assemble with simple four-step installation
454,99 € EUR exc VAT
545,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Frame Type Enclosed Cabinet
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Side Panel Construction Steel
Special Features Casters (Included)
Easy Assembly
U-Markings
U Height 9U
Wallmountable No
Performance
Weight Capacity (Stationary) 99.8 kg [220.6 lb]
Physical Characteristics
Color Black
Product Measurements
Maximum Mounting Depth 59.5 cm [23.4 in]
Product Height 47.7 cm [18.8 in]
Product Height with Casters 56.2 cm [22.1 in]
Product Length 60 cm [23.6 in]
Product Width 51.5 cm [20.3 in]
Weight of Product 24.1 kg [53.2 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 14.7 cm [5.8 in]
Package Length 83.8 cm [33 in]
Package Width 73 cm [28.7 in]
Shipping (Package) Weight 27.9 kg [61.5 lb]
What's in the Box
Included in Package 2 - Side panel with handles
1 - Top panel
1 - Bottom panel
8 - Plastic corner caps
32 - M5 (10 mm) Phillips flat-head screw
24 - M3 (8 mm) Phillips flat-head screw
2 - 2.5 in. caster
2 - 2.5 in. brake caster
16 - M5 (15 mm) bracket screws
50 - M5 (12 mm) panel screws
50 - M5 cage nut
1 - Cage nut tool
1 - Phillips screwdriver
1 - Phillips bit
1 - Instruction manual
Internal Width 48.2 cm [19 in]

Certifications

Related Products

22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1.198,79 € inc VAT
25U 36in Knock-Down Server Rack Cabinet with Casters
RK2536BKF
25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

1.124,99 € exc VAT
1.349,99 € inc VAT
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

407,99 € exc VAT
489,59 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
705,59 € inc VAT
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep
RK812WALLO
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
194,39 € inc VAT
12U Knock-Down Server Rack Cabinet with Casters - 29 in. Deep
RK1236BKF
12U Knock-Down Server Rack Cabinet with Casters - 29 in. Deep

Store your servers, network and telecommunications equipment securely in this 12U solid steel rack

613,99 € exc VAT
736,79 € inc VAT

Accessories