StarTech.com

Wall-Mount Server Rack with Built-in Shelf - Solid Steel - 8U

Mount your server, network and telecom devices to the wall, while storing your non-rackmountable equipment on the built-in shelf

Product ID: WALLSHELF8U

  • Customize your setup with a built-in shelf that can be positioned at either the top or the bottom of the rack
  • Save space in your office or server room by mounting IT or AV equipment to the wall
  • Hassle-free setup with 10-32 tapped rails, enabling you to mount your equipment directly to the rail without cage nuts
View More
  • 8U wall-mount design
  • Constructed to meet the EIA-310 19" rack standards
  • Adjustable mounting depth, from 12 in. to 18 in.
  • Made from solid steel for durability
  • Tie-off points for cable management
  • Rear opening for cable access
202,99 € EUR exc VAT
243,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Threaded Hole
Mounting Rail Profile L-Shape
Rack Type 2-Post
Special Features Easy Assembly
Wall-Mountable
U Height 8U
Wallmountable Yes
Performance
Weight Capacity 34 kg [75.2 lb]
Physical Characteristics
Color Black
Construction Material Steel
Internal Length 457.2 mm [18 in]
Product Measurements
Maximum Mounting Depth 45.3 cm [17.8 in]
Product Height 44.6 cm [17.6 in]
Product Length 30.7 cm [12.1 in]
Product Width 48.5 cm [19.1 in]
Weight of Product 11.1 kg [24.6 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 43 mm [1.7 in]
Package Length 54 cm [21.3 in]
Package Width 50.7 cm [20 in]
Shipping (Package) Weight 12 kg [26.5 lb]
What's in the Box
Included in Package 1 - back plate
1 - right bracket
1 - left bracket
1 - shelf bracket
2 - adjustable rails
16 - 10-32 x 3/8 screws
24 - 10-32 mounting screws
1 - mounting template
6 - wood screws
1 - instruction manual

Certifications

Related Products

Wall-Mount Server Rack with Built-in Shelf - Solid Steel - 4U
WALLSHELF4U
Wall-Mount Server Rack with Built-in Shelf - Solid Steel - 4U

Mount your server, network and telecom devices to the wall, while storing your non-rackmountable equipment on the built-in shelf

144,99 € exc VAT
173,99 € inc VAT
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
67,19 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
121,19 € inc VAT

Accessories