StarTech.com

2U Tool-Less Vented Blank Rack Panel

Improve the organization and appearance of your rack in seconds, with a tool-less vented blanking panel

Product ID: RKPNLTL2UV

  • Tool-less install / removal with quarter-turn locking pins
  • 2U vented rack panel design
  • TAA compliant for GSA Schedule purchases
View More
  • Sturdy steel construction
  • Mounts to standard 19" 2 or 4-post server racks
19,99 € EUR exc VAT
23,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Airflow Rate Vented
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front Only)
U Height 2U
Physical Characteristics
Color Black
Enclosure Type Steel
Weight of Product 308.9 g [10.9 oz]
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 54.2 cm [21.3 in]
Package Width 10.3 cm [4.1 in]
Shipping (Package) Weight 383.5 g [13.5 oz]
What's in the Box
Included in Package 1 - 2U Tool-Less Vented Rack Panel

Certifications

Related Products

2U Hinged & Vented Blank Rack Panel
RKPNLHV2U
2U Hinged & Vented Blank Rack Panel

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

32,99 € exc VAT
39,59 € inc VAT
2U Hinged Solid Blank Rack Panel
RKPNLHS2U
2U Hinged Solid Blank Rack Panel

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

19,99 € exc VAT
23,99 € inc VAT
1U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB1
1U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

12,99 € exc VAT
15,59 € inc VAT
2U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB2
2U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

20,99 € exc VAT
25,19 € inc VAT