Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2U Hinged Solid Blank Rack Panel

Product ID: RKPNLHS2U

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

Features
  • Hinged for easy access to rack components

  • Reversible - install to open from the left or right side

  • TAA compliant for GSA Schedule purchases

More Features . . .
  • 2U solid rack panel design

  • Sturdy steel construction

  • Mounts to standard 19" 2 or 4-post server racks

  • Includes rack screws

Prices may be lower from Resellers:

INGAT
Available in
19,99 € EUR exc VAT
23,99 € inc VAT

ID: RKPNLHS2U

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The RKPNLHS2U 2U Hinged Solid Blank Rack Panel mounts to a standard 19" 2 or 4-post rack to improve the organization and appearance of your rack, while maintaining easy access and helping to guide airflow. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

The hinged blanking panel is reversible, meaning it can be installed to open from either the left or right side for easy access to the inside of your rack, while still covering the unused rack spaces for a professional look.

The filler panel is made of high-quality steel for long-term durability, plus the solid design helps to guide airflow along the back of the rack instead of passing through. For easy installation, this rack panel comes complete with rack installation screws (10-32).

For a vented panel, please see our 2U Hinged & Vented Rack Blank Panel (RKPNLHV2U).

Backed by a StarTech.com 2-year warranty.

The StarTech.com Advantage
  • Create a clean and professional look, by covering unused rack spaces
  • Easily access the inside of your rack, with a hinged design
  • Open from the left or the right side, with a reversible blank rack panel
Common Customer Questions

View FAQs...

Applications
  • Fill in unused gaps between equipment in server racks and cabinets, while still allowing access to the inside of the rack
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front Only)
U Height 2U
Physical Characteristics
Color Black
Enclosure Type Steel
External Depth 15 mm [0.6 in]
External Height 88.1 mm [3.5 in]
External Width 482 mm [19 in]
Product Weight 325 g [11.5 oz]
Packaging Information
Shipping (Package) Weight 431 g [15.2 oz]
What's in the Box
Included in Package 1 - 2U Hinged Solid Rack Panel
2 - 5/8" #10-32 UNF Screws
2 - #10-32 UNF Cage Nuts
2U Hinged & Vented Blank Rack Panel
RKPNLHV2U

2U Hinged & Vented Blank Rack Panel

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

32,99 € exc VAT
39,59 € inc VAT

2U Tool-Less Vented Blank Rack Panel
RKPNLTL2UV

2U Tool-Less Vented Blank Rack Panel

Improve the organization and appearance of your rack in seconds, with a tool-less vented blanking panel

19,99 € exc VAT
23,99 € inc VAT

1U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB1

1U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

12,99 € exc VAT
15,59 € inc VAT

2U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB2

2U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

20,99 € exc VAT
25,19 € inc VAT

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.