StarTech.com

Grounding Bar for Server Racks - 1U or 10U

Protect up to ten devices in your server rack from static electricity damage, with this easy-to-access grounding strip

Product ID: GNDBAR1U

  • Protects your rack-mounted equipment from electrical surges
  • Installs easily into any standard server rack or cabinet
  • TAA compliant for GSA Schedule purchases
  • Grounds up to ten individual devices
64,99 € EUR exc VAT
77,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Rack-Mountable Yes
U Height 10U
Physical Characteristics
Product Height 0.5 cm [0.2 in]
Product Length 48.2 cm [19 in]
Product Width 20 mm [0.8 in]
Weight of Product 429.3 g [15.2 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 49.9 cm [19.6 in]
Package Width 31 mm [1.2 in]
Shipping (Package) Weight 516.6 g [18.2 oz]
What's in the Box
Included in Package 1 - Grounding bar
12 - M5 20mm screws
2 - M5 cage nuts

Certifications