StarTech.com

1U Rack-Mount Light Panel - Dimmable LEDs, with Flexible Gooseneck Arms

Illuminate the equipment in your rack by mounting this LED rack light into 1U of space

Product ID: RKPNLLT

  • Direct light exactly where you need it with two easy-to-adjust lights on independent gooseneck arms
  • Get perfect illumination with a dimming dial that adjusts the intensity of both lights
  • Save energy and be confident that your equipment won’t overheat, with LED lights
View More
  • Features an on/off switch making it easy to control
  • Installs into only 1U of space
202,99 € EUR exc VAT
243,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards EIA-310-D
U Height 1U
Performance
Maximum Arm Extension 432 mm [17 in]
Power
Center Tip Polarity Positive
Input Current 0.25 A
Input Voltage 100 - 240 AC
Output Current 0.5 A
Output Voltage 12V DC
Power Consumption (In Watts) 6
Power Source AC Adapter Included
Physical Characteristics
Product Height 4.4 cm [1.7 in]
Product Length 48.3 cm [19 in]
Product Width 45 mm [1.8 in]
Weight of Product 750 g [26.5 oz]
Packaging Information
Package Height 10 cm [3.9 in]
Package Length 49 cm [19.3 in]
Package Width 11 cm [4.3 in]
Shipping (Package) Weight 0.7 kg [1.6 lb]
What's in the Box
Included in Package 1 - light panel
4 - M5 cage nuts
4 - M5 screws
1 - universal power adapter (NA/JP, UK, EU, ANZ)
Cable Length 152.4 cm [60 in]

Certifications

Accessories