StarTech.com

2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg

Increase peripheral and equipment accessibility with this vented sliding cabinet shelf

Product ID: UNISLDSHF19

  • Constructed from 16 gauge cold rolled steel
  • Highly ventilated to reduce airflow impedance
  • TAA compliant for GSA Schedule purchases
View More
  • Supports up to 22.7 kg (50 lbs) of equipment
  • Meets EIA RS-310-C standards
  • Locking rails prevent the shelf from sliding all the way out
  • Includes Mounting screws and nuts
158,99 € EUR exc VAT
190,79 € EUR inc VAT

Overview

The UNISLDSHF19 19in Vented Adjustable Mounting Depth Sliding Server Rack Cabinet Shelf offers a simple way to install non rack mountable equipment into a server cabinet or open server rack. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Offering a weight capacity of up to 50 lbs (22.7 kg), the sliding rack shelf features a ventilated, cold-rolled steel shelf on two locking adjustable rails which allow the shelf to be installed into cabinets or racks with mounting depths from 20in (510mm) to 30in (744mm). The locking feature locks the shelf 3/4 of the way out, preventing the shelf from accidentally falling out of the rack or sliding back in before maintenance is complete.

Backed by a StarTech.com lifetime warranty.

The StarTech.com Advantage

  • Ventilated shelf design improves air flow and helps lower temperatures in the rack
  • Simple sliding and locking mechanism makes it easy to access anything even deep on the shelf
  • Adjustable rails offer compatibility with almost any server rack or cabinet

Applications

For use with all 19" wide Server Racks and Cabinets

Add a sliding rack mounting option for non rack mountable equipment

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Management No
Frame Type Steel
Industry Standards EIA RS310-C
U Height 2U
Performance
Weight Capacity (Stationary) 22.7 kg [50.1 lb]
Physical Characteristics
Color Black
Maximum Mounting Depth 744 mm [29.3 in]
Minimum Mounting Depth 510 mm [20.1 in]
Product Weight 6.4 kg [14.1 lb]
Packaging Information
Shipping (Package) Weight 8400 g [296.5 oz]
What's in the Box
Included in Package 1 - Sliding Shelf
8 - M6 Screws
8 - M6 Cage Nuts

Certifications

Related Products

1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

139,99 € exc VAT
167,99 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
57,59 € inc VAT
22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFD
22in Black Deep Sliding Server Rack Cabinet Shelf

Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet

145,99 € exc VAT
175,19 € inc VAT

Accessories