StarTech.com

Universal Swivel VESA LCD Mounting Bracket for 19in Rack or Cabinet

Mount a 17-19 inch LCD panel with tilt and swivel action in a standard 19 inch rack/cabinet

Product ID: RKLCDBKT

  • 100mm and 75mm VESA mounting hole pattern
  • Meets ANSI/EIA RS-310-D standards
  • TAA compliant for GSA Schedule purchases
  • Constructed from solid steel at 2.0mm thick, this bracket is designed for durability
122,99 € EUR exc VAT
147,59 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The RKLCDBKT Universal Swivel VESA LCD Mounting Bracket for 19in Rack or Cabinet lets you mount almost any retail LCD or touch screen into a server rack/cabinet, with tilt and swivel motion for maximum visible range. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Hinged on one of the rail mounts, the LCD bracket can be released to swing out from the rack, as well as offering vertical tilt allowing for perfect placement of your LCD panel with minimal adjustment.

Constructed from solid cold pressed steel (SPCC), the LCD mounting bracket is designed to support 75mm and 100mm VESA mounted panels, and meets ANSI/EIA RS-310-D rack mounting standards.

A versatile option, the LCD mounting bracket also supports wall-mounted installations by reversing the bracket or attaching to a wall mounted bracket or rack.

Backed by a StarTech.com Lifetime warranty.

The StarTech.com Advantage

  • Swivel and vertical tilt action increases viewing angles possible for convenient positioning of the display
  • Swing arm makes it simple to access equipment mounted behind the LCD and avoid wasting rack space
  • Constructed from solid cold pressed steel (SPCC) for durability

Applications

Ideal for installing a retail LCD monitor into an existing Rack or Cabinet

Installing a touch screen display into a rack or cabinet while retaining access behind it with the swing it out arm

Can be mounted at any height in the rack; with swivel bracket the screen is always visible

Mounting a LCD monitor or TV to the wall

Use for uptime/process monitoring with big screens over 19" when mounted outwards

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Management No
Frame Type Steel
Industry Standards EIA RS310-D
U Height 7U
Performance
VESA Compliance 100x100mm
75x75mm
Weight Capacity (Stationary) 16 kg [35.4 lb]
Physical Characteristics
Color Black
External Depth 122 mm [4.8 in]
External Height 311 mm [12.2 in]
External Width 485.6 mm [19.1 in]
Internal Width 425.3 mm [16.7 in]
Product Weight 2.7 kg [6.1 lb]
Packaging Information
Shipping (Package) Weight 3.1 kg [6.9 lb]
What's in the Box
Included in Package 1 - Mounting back plate
1 - LCD Swivel Mounting Bracket
1 - Package of assembly screws (4 x M5*16 Panel screws, 4 x M5 Cage nuts, 2 x M4*8 screws)
1 - Package of 4 LCD mounting Screws

Certifications

Related Products

Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet
RKLCDBK
Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet

Mount a 17-19 inch LCD panel into a standard 19 inch rack/cabinet

53,99 € exc VAT
64,79 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
58,79 € inc VAT
6U 12in Deep Wall Mounting Bracket for Patch Panel
WALLMOUNT6
6U 12in Deep Wall Mounting Bracket for Patch Panel

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
8U Open Frame Wall Mount Equipment Rack - 12in Deep
RK812WALLO
8U Open Frame Wall Mount Equipment Rack - 12in Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
194,39 € inc VAT
12U 19in Desktop Open Frame 2 Post Rack
RK12OD
12U 19in Desktop Open Frame 2 Post Rack

Mount smaller rack mountable devices right at your desk with this lightweight 12U 2 post desktop rack

65,99 € exc VAT
79,19 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
705,59 € inc VAT

Accessories

Product Support

Drivers & Downloads

Manual(s):
Data Sheet(s)

Frequently Asked Questions

Before You Buy

There’s a wide variety of accessories for server racks and today the various options will be explored.  Here are the accessories that will be discussed.

  • Shelves
  • Rack rails and DIN rails
  • Casters and leveling feet
  • Cable management
  • Rack blank panels
  • Power Distribution Units (PDUs)

Server rack shelves come in a variety of sizes and styles.  We will be covering six different types of server rack shelves. 

Server rack shelves have both a U size and depth.  The U size describes the height of the shelf in rack units, and one U is equal to 1.74 inches.  Shelves might also list a maximum suggested weight and some shelves are available in a vented design for greater airflow.

Fixed shelves have a fixed depth.  If you use a server rack with fixed shelves, make sure your rack equipment fits within the mounting depth of the shelf you are purchasing.

Unlike fixed shelves, you can adjust the depth of adjustable shelves.  The minimum and maximum mounting depths for adjustable shelves are listed on the product page, under the Technical Specifications tab.

Sliding shelves can be slid in or out of a server rack. These shelves have a lock feature that locks the shelf and prevents it from accidentally falling out or sliding back into the server rack. The minimum and maximum mounting depths for sliding shelves are listed on the product page, under the Technical Specifications tab.

Similar to sliding shelves, drawer shelves feature a sliding storage drawer that is perfect for storing tools, small hardware or other accessories.

Cantilever shelves do not attach to the server rack on all 4 corners; instead, they only attach on one side of the server rack.  These shelves generally have lower weight thresholds.

Heavy duty shelves are designed to hold more weight.  They are a more durable solution for storing large pieces of equipment that can’t be mounted in a server rack.

Startech.com offers both rack rails and DIN rail kits. 

Rack Rails are available in several different U sizes and are often adjustable, allowing you to customize the depth of your server equipment.

DIN Rails are an industry standard for server rack equipment, and StarTech.com offers a DIN Rail kit which fits all standard 19” racks.  This kit features adjustable depth and the entire kit occupies 2 U’s of rack space.  As with other server rack accessories, check on the product page under the Technical Specifications tab to make sure your equipment will fit within the product’s measurements.

Casters and levelling feet are two of the commonly used methods of mounting a rack on the floor.  To determine whether your rack includes casters or levelling feet, on the product page, check the Technical Specifications tab, under the heading What’s in the Box.

Cable management accessories include cable management hooks, panels, and conduits or ducts.  More information will be shared on them below.

Cable management hooks are designed to hold cabling to avoid cable knotting or crimping.  They are also sometimes referred to as D-Ring hooks and can be found in a variety of sizes.

Cable management ducts or conduits are used to route cables through a covered cable duct.  These ducts feature a removable top cover so that you can easily add or remove cables.

A cable management panel consists of several cable management hooks and/or ducts, combining these products for an all-in-one cabling solution.

Rack blanking panels are sometimes called filler panels as they are designed to fill the openings in server racks that are not in use.  This provides security as well as physical protection for the equipment in the server rack.  Rack blanking panels can be vented or solid and come with or without hinges.

Power distribution units or PDU’s add additional power outlets to your server rack.  They are available in U based sizes, such as 1U and some of the more advanced units include power switching, which you can use to power on and off the connected devices over an IP network.

Confirm the number of outlets and the U size you need in your server rack PDU before you make a purchase.

There are a few ways you can find information about server rack accessories on www.StarTech.com.

  • To view the different families of server rack accessories, go to the StarTech.com website.  Under Server Management, click Server Rack Accessories. This opens a page with each family of server rack accessories.
  • On individual product pages, you can view an image gallery which includes detailed pictures of the product.
  • The Technical Specifications tab includes the product's dimensions, and what comes with the product.
  • The Accessories tab lists other products that are confirmed to work with the product you are viewing.

If you have questions about any StarTech.com server rack accessories, contact our technical support team for further assistance. 

Installation

When you install your rack equipment, it’s important to put the heaviest equipment on the bottom of the rack, first.  This provides a strong base and is especially important if you are installing a lot of equipment on a tall rack.  This also prevents the server rack from becoming top heavy and falling over.

If your equipment is long, heavy, unbalanced or otherwise difficult to handle, ask someone to help you install the equipment so you don’t injure yourself or damage the equipment.

Finally, when you tighten down your screws make sure you don’t strip or damage the screws.  This is especially important to be aware of when using electric tools which can generate more torque.

The patch panel will be mounted using cage nuts, so the first step is to install them. 

Once installed, the cage nuts can be used to mount our patch panel. 

To install your server rack equipment, fasten the mounting screws into the cage nuts. After you tighten your screws, check to make sure your rack equipment is securely installed.

If you have questions about installing equipment into a server rack, contact our technical support team for further assistance.