StarTech.com
New

Cable-Management Module for Conference Table Connectivity Box

Cable Organizer | Includes 4x Grommet Holes | Installs in BOX4MODULE or BEZ4MOD

Product ID: MOD4CABLEH

  • Organize your boardroom cables and clear clutter
  • Build a cable-management solution into your table that meets the exact needs of your boardroom, classroom or huddle space
  • Installs in a single-module or dual-module StarTech.com connectivity box
  • Combine with another module in a dual-module box for a custom connectivity solution
39,99 € EUR exc VAT
47,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note Cables with ferrites may impact cable maneuverability within the cable hole. If ferrites are required, we recommend using cables with ferrites that are positioned as close to the connector as possible.
Environmental
Humidity 10% ~ 70% RH
Operating Temperature 15°C to 35°C (59°F to 95°F)
Storage Temperature 15°C to 65°C (59°F to 149°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Product Height 5.3 cm [2.1 in]
Product Length 6.9 cm [2.7 in]
Product Width 0.1 m [0.2 ft]
Weight of Product 101.000
Packaging Information
Package Height 12 cm [4.7 in]
Package Length 13 cm [5.1 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 2 - cable management bracket
4 - cable management top plates
2 - small cable bushing
2 - large cable bushing
8 - cable management plate screws (#6-32 x 3/8)
1 - cable management bracket mounting screws (#6-32 x 3/8)

Certifications

Related Products

Conference Table Cable Management Box - Table Top - Conference Room AV - Conference Table Connectivity Box
BOX4CABLE
Conference Table Cable Management Box - Table Top - Conference Room AV - Conference Table Connectivity Box

Eliminate clutter at your table or podium, by organizing and storing cables in this conference table cable management box

169,99 € exc VAT
203,99 € inc VAT

Accessories