StarTech.com

Desk-Mount Dual Monitor Arm - Full Motion - Articulating - Stackable - Tool-less Assembly

Save space and work in comfort by mounting two displays with full-motion positioning

Product ID: ARMDUAL30

  • Create a dual-monitor setup, side by side (for up to 30” monitors) or stacked (for up to 24” monitors)
  • Easy tool-less assembly
  • Interchangeable arms enable flexible setup for various workspaces
View More
  • TAA compliant for GSA Schedule purchases
  • Full-motion arms with articulation and spring-assisted height adjustment
  • Weight capacity of 9 kg (19.8 lb.) per arm
  • 360° rotation for easy landscape-to-portrait screen rotation
  • Integrated cable management
  • Desk clamp fits desks up to 2.95" (75 mm) thick, grommet clamp fits up to 3.74" (95 mm)
326,99 € EUR exc VAT
392,39 € EUR inc VAT

Overview

The ARMDUAL30 Dual-Monitor Arm lets you customize your workspace like never before. Increase your comfort and productivity with a dual monitor setup, side-by-side or stacked. The full-motion arms with articulation and spring-assisted height adjustment let you position your monitor and viewing angle anytime, and easily switch from landscape to portrait. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Set up dual monitors, side by side or stacked

Create a more ergonomic workspace that matches your exact needs, while freeing up valuable space on your desk or table. The interchangeable arms with quick-connect assembly let you design a dual-monitor setup to suit your specific workstation.

Create a more comfortable and productive workspace with dual monitors, set up side by side.

In a side-by-side setup, the dual-monitor mount supports two monitors from 12” to 30”. It’s ideal for numerous uses in the business or home office including graphic design, gaming, photo editing and many others.

The interchangeable arms with quick connect give you the flexibility to set up your dual monitors in a stacked configuration.

In a stacked setup, the dual-monitor mount supports two monitors, from 12” to 24”. A vertical setup makes comparison easy in many applications including financial analysis, web design, reviewing spreadsheets and many others. Please note:  To support two stacked 24” monitors, the height of each monitor (including the bezel around the display) cannot exceed 14" (35 cm).

Full-motion arms with articulation and spring-assisted height adjustment

The desk-mount monitor arms offer a full range of motion on several axes, letting you tilt, pan and rotate to adjust your viewing angle any time to suit your changing needs. To view longer pages or blocks of code without scrolling, the arms also support landscape-to-portrait display rotation for each monitor.

Raising or lowering your monitors is effortless, with the spring-assisted height adjustment. You can adjust the tension to your own preference, using the included Allen keys.

Durable construction and easy tool-less assembly

With its heavy-duty construction, the ARMDUAL30 securely holds two monitors using a standard VESA mount. The dual-monitor mount has a weight capacity of 10 kg (22 lb.) per arm.

For most applications, assembly is tool-less. The snap-and-release design makes the dual-monitor arm mount easy to assemble and customize. For installation flexibility, the included mounting hardware lets you either clamp the monitor mount to the side of your desk or table (using the pre-installed desk clamp), or attach it through a grommet hole. (Please note that if you wish to grommet mount ARMDUAL30, you will first need to remove the pre-installed desk clamp using a Phillips head screwdriver and the included M3 Allen key.) The arm mount also features integrated cable management channels that help to keep cables neatly tucked away.

The ARMDUAL30 is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Mount two monitors to your desk or table to increase productivity

Improve workstation ergonomics in commercial, business and home-office environments

Create an effective dual-monitor display for customer service applications, financial analysis, web design, gaming, photo editing and many other uses

Grommet mount your displays through a desk or above a server cabinet, and position them as needed

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 2
Articulating Yes
Mounting Options Desk & Grommet Clamp
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Height Adjustment Yes
Maximum Arm Extension 590 mm [23.2 in]
Maximum Display Size 30in
Maximum Height 735 mm [28.9 in]
Minimum Height 200 mm [7.9 in]
Mounting Surface Thickness Desk Clamp: 0.39 - 2.95in (10 - 75mm)
Grommet Clamp: 0.39 - 3.74in (10 - 95mm)
Swivel / Pivot 360° around the support post
180° at the shoulder
360° at the elbow
Weight Capacity (Per Display) 9 kg [19.9 lb]
Physical Characteristics
Color Silver & Black
Enclosure Type Steel, Aluminum and Plastic
Product Weight 6398 g [225.8 oz]
Packaging Information
Shipping (Package) Weight 7847 g [277 oz]
What's in the Box
Included in Package 1 - 2-in-1 desk or grommet mount
2 - M6 Allen key
2 - M3 Allen key
1 - base cushion
2 - spring arms
2 - swivel arms
2 - VESA monitor mounts
8 - thumb screws
2 - quick release cable managers
1 - dual mount
1 - instruction manual

Certifications

Related Products

Desk-Mount Dual Monitor Arm - Articulating
ARMDUAL
Desk-Mount Dual Monitor Arm - Articulating

Mount two displays on your desk surface or through a grommet, with adjustable height and cable management

216,99 € exc VAT
260,39 € inc VAT
Sit-to-Stand Workstation
ARMSTS
Sit-to-Stand Workstation

Turn your desk into a sit-stand workspace with easy height adjustment, for increased comfort and productivity

381,99 € exc VAT
458,39 € inc VAT
Desk-Mount Dual Monitor Arm - Full Motion - Articulating
ARMSLIMDUO
Desk-Mount Dual Monitor Arm - Full Motion - Articulating

Increase productivity by mounting two monitors up to 30”, with full-motion articulation

247,99 € exc VAT
297,59 € inc VAT
Dual-Monitor Desktop Stand
ARMBARDUO
Dual-Monitor Desktop Stand

Save space by mounting two LCD or LED displays, up to 24" in size, onto a single low-profile base

138,99 € exc VAT
166,79 € inc VAT

Accessories