StarTech.com

Desk Mount Monitor Arm - Articulating - Aluminum - Premium

Monitor Mount | For up to 34” VESA Mount, iMac, Apple Cinema and Thunderbolt Displays

Product ID: ARMPIVOTB2

  • Mount a VESA (75x75, 100x100) compatible display 12" to 34", flat screen, curved or ultrawide, with a max weight of 30.9 lb. (14 kg)
  • Includes hardware for mounting an iMac, Apple Cinema or Thunderbolt Display
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 17.8"/45.2 cm)
View More
  • Articulating arm for easier monitor adjustment plus height adjustable along the pole
  • Easy tool-less assembly with quick slide-and-click connections
176,99 € EUR exc VAT
212,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 10 Years
Hardware
# of Displays Supported 1
Mounting Surface Thickness Desk Clamp: Table Thickness 0.78 - 2.36 in. (20 - 60 mm)
Grommet Clamp: Table Thickness 0.78 - 2.36 in. (20 - 60 mm)
Grommet Mount Hole Size: 0.39 - 2.36 in. (10 - 60 mm)
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Performance
Display Rotation 360°
Display Swivel +180° / -180°
Display Tilt +90° / -15°
Fits Curved Display Yes
Fits UltraWide Displays Yes
Maximum Display Size 34"
Weight Capacity (Per Display) 14 kg [30.9 lb]
Special Notes / Requirements
Note This mount supports monitors up to 34”, including flat screen, curved and ultrawide displays, with a max weight of 30.9 lb. (14 kg). If you choose to use an ultrawide display in portrait position, the mount supports ultrawide displays with a max width of 26" (66 cm).
Physical Characteristics
Product Height 520 mm [20.5 in]
Product Length 320 mm [12.6 in]
Product Width 320 mm [12.6 in]
Weight of Product 2546 g [89.9 oz]
Packaging Information
Package Height 145 mm [5.7 in]
Package Length 465 mm [18.3 in]
Package Width 225 mm [8.9 in]
Shipping (Package) Weight 3240 g [114.4 oz]
What's in the Box
Included in Package 1 - Monitor Mount Assembly
1 - Swivel Arm
1 - Pole-and-Clamp Assembly
4 - Surface Protectors
1 - Flange Mount
1 - Torx Key
1 - 3mm Hex Key
1 - 4mm Hex Key
1 - Access Card
2 - Monitor Mount Screws
4 - VESA Screws
1 - User Manual

Certifications