StarTech.com

Triple-Monitor Desktop Stand - Articulating

Increase productivity and free up space by mounting three monitors to this desktop stand

Product ID: ARMBARTRIO2

  • Free-standing monitor stand supports three monitors up to 27” (686 mm) in size and up to 17.6 lb. (8 kg) per monitor in weight
  • Heavy duty steel construction and aluminum base for optimum support
  • Adjustable height up to 16.7” (424 mm)
View More
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 30.5"/77.5 cm)
  • Micro-adjustment enables level viewing
  • 360° rotation, +30°/-30° swivel and +30°/-30° tilt to adjust to the ideal viewing angle
  • Supports VESA mount compliant monitors: 75x75, 100x100
  • Cable management
308,99 € EUR exc VAT
370,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 3
Cable Management Yes
Mounting Options Desktop Stand
VESA Hole Pattern(s) 100x100 mm
75x75 mm
Wallmountable No
Performance
Display Rotation 360°
Display Tilt + 30° / - 30°
Height Adjustment Yes
Maximum Arm Extension 706 mm [27.8 in]
Maximum Display Size 27in
Maximum Height 450 mm [17.7 in]
Minimum Display Size 13"
Swivel / Pivot +30°~-30°
Weight Capacity (Per Display) 8 kg [17.7 lb]
Physical Characteristics
Color Black
Enclosure Type Steel, Aluminum and Plastic
Product Height 46.3 cm [18.2 in]
Product Length 1.4 m [4.6 ft]
Product Width 30 cm [11.8 in]
Weight of Product 6.8 kg [15 lb]
Packaging Information
Package Height 12.5 cm [4.9 in]
Package Length 64 cm [25.2 in]
Package Width 32 cm [12.6 in]
Shipping (Package) Weight 7.5 kg [16.7 lb]
What's in the Box
Included in Package 2 - VESA monitor mounts
1 - crossbar
1 - left monitor arm
1 - right monitor arm
2 - arm caps
1 - pole
1 - baseplate
2 - end caps
4 - cable-management clips
2 - thumbscrews
1 - 3 mm hex key
1 - 5 mm hex key
12 - M4x14 mm screws
12 - M5x14 mm screws
12 - washers
1 - instruction manual

Certifications

Related Products

Desk-Mount Triple Monitor Arm - Articulating
ARMTRIO
Desk-Mount Triple Monitor Arm - Articulating

Monitor Mount | Desk/Grommet Mount | Height Adjustable | For up to 24” Monitors

308,99 € exc VAT
370,79 € inc VAT

Accessories