StarTech.com

Sit-Stand Dual-Monitor Arm

Enjoy a more ergonomic workspace with this dual-monitor sit-stand desk mount

Product ID: ARMSTSCP2

  • Turn your desk into an ergonomic workstation with this sit-stand dual-monitor arm, supporting two monitors up to 24” (with weight capacity of 17.6 lb./8 kg).
  • The work surface has a height adjustment of up to 17.7” (450 mm)
  • Monitor mount has a separate height adjustment of up to 4.9" (124 mm) along the column
View More
  • Adjust your monitor for ideal viewing, with -15° to +15° swivel and 0° to +30° tilt
  • Move the swing arm left or right (from -90° to 90°) and lower or raise the arm (from -30° to 65°) to the ideal position
  • Viewing distance: 16.1" (408.7 mm)
  • Rotates 360° for landscape or portrait viewing
  • Built-in cable management keeps your workstation well organized
  • The arm tucks away and the keyboard tray folds up to 90°, saving space when not in use
  • Clamp and grommet base options for flexible installation options, including space-limited areas such as desk corners or rear sides
  • 100x100 mm, 75x75 mm VESA mount compatible
  • TAA compliant
559,99 € EUR exc VAT
671,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 2
Cable Management Yes
Mounting Options Desk & Grommet Clamp
VESA Hole Pattern(s) 100x100 mm
75x75 mm
Performance
Display Rotation 360°
Display Tilt +30° / 0°
Height Adjustment Yes
Maximum Display Size 24in
Mounting Surface Thickness Desk Clamp: Table Thickness 0.31 - 1.96 in. (8 - 50 mm)
Grommet Clamp: Table Thickness 0.31 - 1.96 in. (8 - 50 mm)
Table Hole for Grommet Mount: 0.33 - 2.55 in. (8.5 - 65 mm)
Swivel / Pivot +90° / -90°
Weight capacity of keyboard tray with desk clamp 3.3 lb. (1.5 kg)
Weight capacity of keyboard tray with grommet mount 5.6 lb. (2.5 kg)
Weight capacity of monitor arm 17.6 lb. (8 kg)
Physical Characteristics
Color Black
Enclosure Type Steel, Aluminum and Plastic
Product Height 89 cm [35 in]
Product Length 94 cm [37 in]
Product Width 77.3 cm [30.4 in]
Weight of Product 12 kg [26.5 lb]
Packaging Information
Package Height 21.4 cm [8.4 in]
Package Length 88.7 cm [34.9 in]
Package Width 40.2 cm [15.8 in]
Shipping (Package) Weight 12 kg [26.5 lb]
What's in the Box
Included in Package 1 - monitor arm
1 - column
1 - keyboard tray
1 - keyboard tray cap
1 - base
2 - VESA monitor mounts
1 - plastic washer
1 - metal washer
1 - M8x65 mm screw
1 - M8x20 mm screw
2 - M6x25 mm screws
4 - M6x12 mm screws
5 - M6x10 mm screws
8 - M4x10 mm screws
4 - base screws
1 - 2.5 mm hex key
1 - 5 mm hex key
1 - 6 mm hex key
1 - adhesive strip
1 - socket driver
1 - base pad
1 - base plate
1 - grommet plate
4 - clamp screws
1 - clamp L bracket
1 - clamp screw assembly
2 - knobs
2 - crossbar washers
2 - crossbars
1 - crossbar mount
1 - wrench
1 - instruction manual

Certifications

Related Products

Sit-Stand Monitor Arm
ARMSTSCP1
Sit-Stand Monitor Arm

Enjoy a more ergonomic workspace with this sit-stand desk mount

493,99 € exc VAT
592,79 € inc VAT
Sit-to-Stand Workstation
ARMSTS
Sit-to-Stand Workstation

Turn your desk into a sit-stand workspace with easy height adjustment, for increased comfort and productivity

350,99 € exc VAT
421,19 € inc VAT
Sit-Stand Desk Converter - With 35” Work Surface
ARMSTSL
Sit-Stand Desk Converter - With 35” Work Surface

Work in comfort and enhance productivity, by turning your desk into a spacious sit-stand workspace

539,99 € exc VAT
647,99 € inc VAT

Accessories