StarTech.com

Adjustable Under-Desk Foot Rest

Create a more comfortable, ergonomic workspace

Product ID: FTRST1

  • Work in greater comfort with this adjustable foot rest
  • Large platform design 18 in. x 14 in. (45 cm x 35 cm) fits a wide range of needs
  • Adjustable height from 3.7 in. to 4.8 in. (9.5 cm to 12.3 cm)
View More
  • Easily adjusts with two tilt angles (15°/ 30°), to ensure a comfortable fit
  • Use platform rollers and surface bumps to improve circulation and massage feet
  • Non-slip rubberized surface
53,99 € EUR exc VAT
64,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Performance
Display Tilt 0° / -30°
Height Adjustment Yes
Maximum Height 123 mm [4.8 in]
Minimum Height 95 mm [3.7 in]
Physical Characteristics
Color Black
Enclosure Type Plastic and Aluminum
Product Height 9.5 cm [3.7 in]
Product Length 50.5 cm [19.9 in]
Product Width 36 cm [14.2 in]
Weight of Product 3 kg [6.6 lb]
Packaging Information
Package Height 10 cm [3.9 in]
Package Length 50.5 cm [19.9 in]
Package Width 36 cm [14.2 in]
Shipping (Package) Weight 3 kg [6.6 lb]
What's in the Box
Included in Package 1 - Footrest
1 - Quick-start guide

Certifications