StarTech.com
New

Power Outlet Module for Conference Table Connectivity Box

Charging and Power Hub | 1x AC Power and 2x USB-A | Table-Mounting Bracket

Product ID: MOD4POWEREU

  • Add power and charging capability to your boardroom or huddle space
  • Keep your laptop and mobile devices charged with one power outlet and two USB charging ports
  • Use as a standalone solution or combine with a single-module or dual-module StarTech.com connectivity box
View More
  • Install under a table, in a table, in a lectern or on a workbench
  • Reliable and durable power module features a metal enclosure and ETL certified AC power outlets
98,99 € EUR exc VAT
118,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Number of Power Outlets 1
Performance
Maximum Output Voltage 240V
Nominal Input Voltage 110V - 240V
Nominal Output Voltage 110V - 240V
Number of USB Ports 2
Connector(s)
Input Connector(s) 1 - CEE 7/7 Power (European) Receptacle
Output Connectors 1 - IEC 60320 C13 Power Receptacle
2 - USB Type-A (4 pin) USB 2.0 Female
Indicators
LED Indicators 1 - Power
Power
Input Current 10 A
Input Voltage 110V-240V AC
Output Current 10 A
Output Voltage 5 DC
Power Source EU Power Cord
Environmental
Humidity 8% to 90%
Operating Temperature 0 to 40℃ (32°F to 104°F)
Storage Temperature -27℃ to 40℃ (-16.6°F to 104°F)
Physical Characteristics
Color Black
Material Aluminum and Steel
Product Height 6.1 cm [2.4 in]
Product Length 10.6 cm [4.2 in]
Product Width 73 mm [2.9 in]
Weight of Product 476 g [16.8 oz]
Packaging Information
Package Height 15 cm [5.9 in]
Package Length 25.2 cm [9.9 in]
Package Width 10.2 cm [4 in]
Shipping (Package) Weight 1106 g [39 oz]
What's in the Box
Included in Package 1 - Power Module
1 - Mounting Bracket
1 - Power Cord (EU)
4 - Mounting Bracket Screws (M5 x 20 mm)
8 - Module Screws (#6-32 x 3/16")
1 - Quick-Start Guide

Certifications

Related Products

Dual-Module Conference Table Connectivity Box with Cable Organizer
New
BOX4MODULE
Dual-Module Conference Table Connectivity Box with Cable Organizer

Customized Boardroom Table Solution | For Adding Power, Charging, A/V, and Laptop Docking Modules

329,99 € exc VAT
395,99 € inc VAT
Single-Module Conference Table Connectivity Box
New
BEZ4MOD
Single-Module Conference Table Connectivity Box

Customized Boardroom Table Solution | For Adding a Power, Charging, A/V, or Laptop Docking Module

124,99 € exc VAT
149,99 € inc VAT
Cable-Management Module for Conference Table Connectivity Box
New
MOD4CABLEH
Cable-Management Module for Conference Table Connectivity Box

Cable Organizer | Includes 4x Grommet Holes | Installs in BOX4MODULE or BEZ4MOD

39,99 € exc VAT
47,99 € inc VAT
Audio / Video Module for Conference Table Connectivity Box
New
MOD4AVHD
Audio / Video Module for Conference Table Connectivity Box

Boardroom and Huddle Space Connectivity | 4K | HDMI, DP, VGA | Table-Mounting Bracket Included

397,99 € exc VAT
477,59 € inc VAT
Laptop Docking Module for Conference Table Connectivity Box
New
MOD4DOCKACPD
Laptop Docking Module for Conference Table Connectivity Box

Boardroom Docking Station | 4K HDMI® | USB-C™ and USB-A | USB-C Power Delivery

556,99 € exc VAT
668,39 € inc VAT
A/V Module for Conference Table Connectivity Box with HDMI over CAT5/CAT6
Future
MOD4AVHDBT
A/V Module for Conference Table Connectivity Box with HDMI over CAT5/CAT6

Boardroom Video Connectivity | HDBaseT™ Certified | 4K | HDMI®, VGA and DisplayPort™

596,99 € exc VAT
716,39 € inc VAT

Accessories