StarTech.com

3 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate excess cable clutter and adapters, by connecting your HDMI source directly to a VGA monitor/projector using this short 3ft adapter cable

Product ID: HD2VGAMM3

  • Reduce clutter with a short 3ft adapter cable
  • Avoid the hassle of additional adapters or cables with a built-in cable connecting an HDMI video source directly to a VGA monitor or projector
  • Save upgrade costs by connecting your HDMI computer directly to a VGA monitor or projector
View More
  • Supports video resolutions up to 1920x1200 / 1080p
  • Adapter and cable in one, with 1x male HDMI connector and 1x male VGA connector
  • Plug-and-play installation
$58.89 AUD exc GST
$64.78 AUD inc GST

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio No
AV Input HDMI
AV Output VGA
Chipset ID Chrontel - 7101A
Performance
Maximum Analog Resolutions 1920 x 1200
Maximum Cable Length 35.4 in [900 mm]
Maximum Digital Resolutions PC resolutions up to 1920 x 1200 @ 60 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Male Output
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Power
Power Source USB-Powered
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 35.4 in [900 mm]
Product Height 0.4 in [1 cm]
Product Length 35.4 in [90 cm]
Product Width 1.3 in [33 mm]
Weight of Product 2.4 oz [68.7 g]
Packaging Information
Package Height 0.4 in [10 mm]
Package Length 8.6 in [21.8 cm]
Package Width 7.7 in [19.6 cm]
Shipping (Package) Weight 3.1 oz [88 g]
What's in the Box
Included in Package 1 - 3ft (0.9m) HDMI® to VGA Adapter Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

6 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM6
6 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters, by connecting your HDMI source directly to a VGA monitor/projector using this 6ft adapter cable

$61.74 exc GST
$67.91 inc GST
10 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM10
10 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters by connecting your HDMI source directly to a VGA monitor/projector using this 10ft adapter cable

$63.64 exc GST
$70.00 inc GST

Accessories