StarTech.com

HDMI to DisplayPort Adapter - 4K 30Hz

Connect your HDMI enabled Ultrabook or laptop to a DP monitor using this compact, USB-powered adapter

Product ID: HD2DP

  • Provides a compact solution with a plug-and-play installation
  • Increase your productivity by connecting a second monitor to your laptop
  • Deliver astonishing picture quality with support for video resolutions up to Ultra HD 4K
View More
  • Backward compatible with displays supporting Full HD 1920x1200
  • Offers USB-powered performance - no drivers or power adapter required
$88.34 AUD exc GST
$97.17 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio Yes
AV Input HDMI
AV Output DisplayPort
Chipset ID MegaChips - STDP2600
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840 x2160
Supported Resolutions 3840 X 2160 at 30 Hz
1920x1200
1920x1080 (1080p) at 120 Hz
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Male Input
Connector B 1 - DisplayPort (20 pin) Female Output
Special Notes / Requirements
Note This adapter does not support HDCP 2.2
Power
Power Source USB-Powered
Environmental
Humidity 10~85% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Product Height 0.5 in [1.3 cm]
Product Length 10 in [25.5 cm]
Product Width 0.9 in [23 mm]
Weight of Product 1.3 oz [37 g]
Packaging Information
Package Height 1.3 in [33 mm]
Package Length 8.7 in [22.1 cm]
Package Width 7.3 in [18.5 cm]
Shipping (Package) Weight 4.8 oz [137 g]
What's in the Box
Included in Package 1 - HDMI to DisplayPort adapter
1 - 1m USB extension cable

Certifications

Related Products

Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200
HD2DPVGADVI
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

$158.64 exc GST
$174.50 inc GST
DisplayPort to HDMI Video Adapter Converter - M/F
DP2HDMIADAP
DisplayPort to HDMI Video Adapter Converter - M/F

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

$23.74 exc GST
$26.11 inc GST
DisplayPort to HDMI Video Adapter Converter
DP2HDMI2
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

$29.44 exc GST
$32.38 inc GST
DisplayPort to HDMI 4K Audio / Video Converter – DP 1.2 to HDMI Active Adapter for Desktop / Laptop Computers  – 4K @ 30 Hz
$53.19 exc GST
$58.51 inc GST
DisplayPort to HDMI Adapter - 4K
DP2HD4KADAP
DisplayPort to HDMI Adapter - 4K

Connect your 4K HDMI display to a DP video source using this compact, passive adapter

$36.09 exc GST
$39.70 inc GST
DisplayPort to HDMI Adapter - 4K 60Hz
DP2HD4K60S
DisplayPort to HDMI Adapter - 4K 60Hz

Connect your DP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

$56.99 exc GST
$62.69 inc GST
SlimPort / MyDP to HDMI Video Adapter Converter  – 1080p
SLMPT2HD
SlimPort / MyDP to HDMI Video Adapter Converter – 1080p

Connect your SlimPort or MyDP enabled mobile device to an HDTV, monitor or projector using HDMI

$45.59 exc GST
$50.15 inc GST

Accessories