StarTech.com

DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 3-meter cable

Product ID: DP2HDMM3MB

  • Astonishing video quality with support for resolutions up to 4K at 30 Hz
  • Reduce clutter with a compact 3 m (10 ft.) adapter cable
  • Avoid the hassle of converters that require additional cabling and power adapters, with a plug-and-play cable adapter
View More
  • Supports HDMI 4K @ 30 Hz
  • Plug-and-play installation
  • No power adapter required
$48.44 AUD exc GST
$53.28 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input DisplayPort
AV Output HDMI
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Cable Length 118.1 in [3000 mm]
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Male Output
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 9.8 ft [3 m]
Color Black
Product Height 0.4 in [9 mm]
Product Length 118.9 in [3020 mm]
Product Weight 4.1 oz [116.3 g]
Product Width 0.8 in [20 mm]
Packaging Information
Shipping (Package) Weight 4.6 oz [130 g]
What's in the Box
Included in Package 1 - DisplayPort to HDMI cable

Certifications

Related Products

DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
DP2HDMM1MB
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display using this short cable

$42.74 exc GST
$47.01 inc GST
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
DP2HDMM2MB
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display

$37.99 exc GST
$41.79 inc GST
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz
DP2HDMM3MB
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 3-meter cable

$48.44 exc GST
$53.28 inc GST
DisplayPort to HDMI Converter Cable - 5m (16 ft) - 4K
DP2HDMM5MB
DisplayPort to HDMI Converter Cable - 5m (16 ft) - 4K

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 5-meter cable

$56.04 exc GST
$61.64 inc GST