StarTech.com

VGA Video Extender over Cat 5 with Audio

Extend and distribute a VGA signal and the accompanying audio to a remote display over Cat5 cable

Product ID: ST122UTPA

  • Consists of 1 Base unit for the local display, and 1 Remote unit for the remote display (up to 2 monitors can be connected at each location)
  • Extends VGA and analog audio up to 500ft / 150m
  • Included mounting brackets
View More
  • Pure hardware design, no software or drivers required
  • Uses standard Category 5 straight-wired, twisted-pair, network patch cable for economical and reliable data transmission
$246.99 AUD exc GST
$271.69 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain No
Ports 2
Performance
Max Distance 150 m / 500 ft
Maximum Cable Length 500 ft [152.4 m]
Supported Resolutions 1440x900 @ 150ft / 50m
1280x1024 @ 300ft / 100m
1024x768 @ 500ft / 150m
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - VGA (15 pin, High Density D-Sub) Male
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - VGA (15 pin, High Density D-Sub) Female
Remote Unit Connectors 1 - RJ-45 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Output Current 0.5A
Output Voltage 12 DC
Power Consumption (In Watts) 6
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 0.8 in [2 cm]
Product Length 2.4 in [60 mm]
Product Width 3.3 in [83 mm]
Weight of Product 14.2 oz [402 g]
Packaging Information
Package Height 3.6 in [91 mm]
Package Length 7.3 in [18.6 cm]
Package Width 9.5 in [24.1 cm]
Shipping (Package) Weight 30.5 oz [864 g]
What's in the Box
Included in Package 1 - Local VGA Extender Unit
1 - Remote VGA Extender Unit
1 - Mounting Bracket Kit (w/ screws)
2 - Sets Rubber Feet
2 - Power Adapter
1 - Instruction Manual

Certifications

Related Products

VGA Video Extender over Cat5 (ST121 Series)
ST121UTP
VGA Video Extender over Cat5 (ST121 Series)

Extend and distribute a VGA signal to 2 local, and 2 remote displays over Cat5 or better cabling

$211.99 exc GST
$233.19 inc GST

Accessories