StarTech.com

USB Voltage and Current Tester Kit

Monitor how well your phone and tablet are charging, as well as your device's current and voltage consumption

Product ID: USBAUBSCHM

  • LCD display shows the charging voltage and current between your mobile device, charge cable and charger
  • Fast charging capabilities for Apple and Android devices
  • LED light indicates whether the voltage (V) is being displayed or the current (A) is being displayed
  • Secure charging with public USB ports or when charging with unknown devices
$29.99 AUD exc GST
$32.99 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Female
1 - USB Micro-B (5 pin) Female
Power
Power Source USB-Powered
Physical Characteristics
Color Black
Product Height 0.7 in [1.9 cm]
Product Length 1.7 in [44.2 mm]
Product Width 0.4 in [10.1 mm]
Weight of Product 0.6 oz [16 g]
Packaging Information
Package Height 0.8 in [20 mm]
Package Length 8 in [20.2 cm]
Package Width 6 in [15.2 cm]
Shipping (Package) Weight 2.4 oz [68 g]
What's in the Box
Included in Package 1 - mobile charge and sync diagnostic kit
1 - 8in micro-USB Cable
1 - instruction manual

Certifications

Accessories