StarTech.com
Future

5 Pack - 2.5” SDD/HDD Mounting Bracket for 3.5 Drive Bay

2.5" Hard Drive Mount | Tool-less Installation

Product ID: BRACKET125PTP

  • Install one 2.5” SSD or HDD into a single 3.5” bay
  • Tool-less drive and bay installation
  • Supports drives 7 mm or 9.5 mm in height
  • Compatible with most 2.5" SSD/HDD drives including: IDE, SAS, SATA, U.2 and more
$65.99 AUD exc GST
$72.59 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA & IDE
SAS
U.2 (PCIe, NVMe, SFF-8639)
Drive Installation Fixed
Drive Size 2.5in
Number of 2.5 inch bays 1
Supported Drive Height(s) 7mm
9.5mm
Physical Characteristics
Color Black
Enclosure Type Plastic
Max Drive Height 0.4 in [9.5 mm]
Product Height 13.000
Product Length 150.000
Product Width 102.000
Weight of Product 33.000
Packaging Information
Package Height 110.000
Package Length 95.000
Package Width 155.000
Shipping (Package) Weight 40.000
What's in the Box
Included in Package 5 - 2.5” SSD/HDD Mounting Brackets
30 - Plastic Pegs
1 - Quick-Start Guide

Certifications

Related Products

Dual 2.5
BRACKET225PT
Dual 2.5" SSD/HDD Mounting Bracket for 3.5” Drive Bay - Tool-Less Installation

Install two 2.5” solid-state drives or hard drives into a single 3.5” bay in a desktop computer

$13.99 exc GST
$15.39 inc GST
2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm
25SAT35HDD
2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm

Turn a 2.5” SATA HDD/SSD into a 3.5” SATA Drive

$41.99 exc GST
$46.19 inc GST
2.5
BRACKET125PT
2.5" SSD/HDD Mounting Bracket for 3.5" Drive Bay - Tool-less Installation

Easily install one 2.5” solid-state drive or hard drive into a 3.5” bay, without requiring any additional hardware or tools

$10.99 exc GST
$12.09 inc GST
Dual 2.5
BRACKET25X2
Dual 2.5" to 3.5" HDD Bracket for SATA Hard Drives - 2 Drive 2.5" to 3.5" Bracket for Mounting Bay

Mount two 2.5in SATA SSDs/HDDs into a single 3.5in drive bay

$15.99 exc GST
$17.59 inc GST
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25SAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

$14.99 exc GST
$16.49 inc GST
3.5
BRACKETFDBK
3.5" to 5.25" Front Bay Mounting Bracket

Desktop Front Bay Adapter

$8.99 exc GST
$9.89 inc GST
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay

$13.99 exc GST
$15.39 inc GST
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
BRACKET
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay

Mount a 3.5in hard drive to any desktop with an available 5.25in bay

$4.99 exc GST
$5.49 inc GST
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter
25SATSAS35
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter

Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive

$27.99 exc GST
$30.79 inc GST
M.2 SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

$44.99 exc GST
$49.49 inc GST
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

$52.99 exc GST
$58.29 inc GST
CFast Card to SATA Adapter with 2.5
CFAST2SAT25
CFast Card to SATA Adapter with 2.5" Housing

Convert your CFast card into a 2.5in SATA drive for faster data transfer

$55.99 exc GST
$61.59 inc GST
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

$47.99 exc GST
$52.79 inc GST
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

$97.99 exc GST
$107.79 inc GST
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

$47.99 exc GST
$52.79 inc GST

Accessories