StarTech.com

USB 3.1 (10Gbps) 2.5" SATA SSD/HDD Enclosure with Integrated USB-C Cable

Create a fast and portable data storage solution for your USB Type-C enabled laptop

Product ID: S251BU31C3CB

  • Turn a 2.5” drive into fast USB 3.1 external storage for your USB-C enabled tablet or laptop
  • Built-in USB-C cable makes it ultra-portable and means one less thing to carry with you
  • Supports SATA I, II, III (up to 6Gbps)
View More
  • Sleek, durable aluminum housing
  • Supports 5 mm - 9.5 mm drive height
  • Powered directly from the USB port
  • UASP support for enhanced performance
$77.99 AUD exc GST
$85.79 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.1 Gen 2
Number of Drives 1
Supported Drive Height(s) 5mm
7mm
9.5mm
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with hard drives up to 2TB at 7200 RPM
Maximum Data Transfer Rate 10 Gbps
MTBF 100000
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.1 (10Gbps)
Drive Connectors 1 - 22 pin SATA Data + Power (7 + 15 pin) Plug
Host Connectors 1 - USB Type-C (24 pin) USB 3.1 (10Gbps)
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 1 - Power and Activity
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Cable Length 10.7 in [273 mm]
Color Black
Enclosure Type Aluminum and Plastic
Max Drive Height 0.4 in [9.5 mm]
Product Height 0.6 in [1.5 cm]
Product Length 5.5 in [13.9 cm]
Product Width 3.3 in [82.8 mm]
Weight of Product 4.4 oz [126 g]
Packaging Information
Package Height 1.6 in [41 mm]
Package Length 7.4 in [18.9 cm]
Package Width 6 in [15.3 cm]
Shipping (Package) Weight 8 oz [226 g]
What's in the Box
Included in Package 1 - USB 3.1 2.5" SATA SSD/HDD enclosure with USB-C cable
3 - enclosure assembly screws
3 - drive-mount hardware screws
1 - screwdriver
1 - quick install guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

$65.99 exc GST
$72.59 inc GST
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

$48.99 exc GST
$53.89 inc GST
USB 3.1 (10Gbps) External Enclosure for Dual 2.5
S252BU313R
USB 3.1 (10Gbps) External Enclosure for Dual 2.5" SATA Drives

Turn two 2.5" SATA SSDs or HDDs into high-performance storage with RAID - for USB-C and USB-A enabled devices

$208.99 exc GST
$229.89 inc GST
USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives
S351BU313
USB 3.1 (10Gbps) Enclosure for 3.5” SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

$81.99 exc GST
$90.19 inc GST
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum
SMS1BMU313
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum

Turn your mSATA or mSATA Mini drive into a portable, high performance storage solution over USB 3.1 Gen 2

$68.99 exc GST
$75.89 inc GST
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

$69.99 exc GST
$76.99 inc GST
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C
S251BPU31C3
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C

Add fast and portable data storage to your USB Type-C enabled MacBook, Chromebook Pixel, or laptop

$63.99 exc GST
$70.39 inc GST
USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

$32.99 exc GST
$36.29 inc GST
USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C
USB31CSAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C

Get ultra-fast access to data by connecting a 2.5" SATA SSD/HDD to your laptop’s USB-C port

$48.99 exc GST
$53.89 inc GST

Accessories