StarTech.com

Cisco GLC-SX-MMD Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

Product ID: GLCSXMMDST

  • 100% compatibility with Cisco GLC-SX-MMD guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
$111.99 AUD exc GST
$123.19 AUD inc GST

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco®
Industry Standards IEEE 802.3z 1000BASE-SX
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 3,381,761 hours
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 0.5 in [1.3 cm]
Product Length 2.2 in [56.6 mm]
Product Width 0.5 in [13.7 mm]
Weight of Product 0.6 oz [18 g]
Packaging Information
Package Height 1.3 in [32 mm]
Package Length 3.6 in [92 mm]
Package Width 4.7 in [11.9 cm]
Shipping (Package) Weight 1.6 oz [46 g]
What's in the Box
Included in Package 1 - SFP transceiver

Certifications

Accessories