Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com10-32 Cage Nuts - 50 Pack
Rack Mount Cage Nuts | 10-32 | Black
Product ID: CABCAGENUTS1032
- Package of 50 #10-32 cage nuts
- All-black steel construction
- TAA compliant for GSA Schedule purchases
- Strong and sturdy material helps support a variety of equipment
Versatile Mounting Options
This 50 Pack of 10-32 cage nuts are convenient to have on hand for installing server, network, AV and other rackmount equipment securely into your storage cabinet or server rack. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act, allowing government GSA Schedule purchases.
The bulk pack is also suitable for new server rack and cabinet setups - perfect for those times when you drop or misplace a nut or two. The bulk package ensures that you have enough captive nuts available for all of your installations when you need them.
Durable Design
The steel square hole rack nuts come in an all-black finish for a seamless look.
CABCAGENUTS1032 is backed by a StarTech.com lifetime warranty and free lifetime technical support.
Applications
- Mounting your standard rack mountable equipment into a server rack or cabinet
Product Numbers
UPC Code
065030882927
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Included | Cage Nuts | |
Quantity per package | 50 | |
Thread Type(s) | 10-32 | |
Physical Characteristics | ||
Color | Black | |
Product Height | 0.4 in [8.9 mm] | |
Product Length | 0.5 in [13 mm] | |
Product Width | 0.5 in [13 mm] | |
Weight of Product | 8.3 oz [236 g] | |
Packaging Information | ||
Package Height | 0 in [0.7 mm] | |
Package Length | 8.7 in [22 cm] | |
Package Width | 4.9 in [12.5 cm] | |
Shipping (Package) Weight | 8.3 oz [236 g] | |
What's in the Box | ||
Included in Package | 50 - 10-32 Cage Nuts | |
1 - Cage Nut Tool |
Related Products
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
Mount server, telecom and A/V equipment with these high quality mounting screws and nuts
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
Accessories
4U Black Steel Storage Drawer for 19in Racks and Cabinets
Add a rugged 4U storage drawer to any standard 19in server rack or cabinet
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
Add a sturdy, adjustable depth shelf into almost any server rack or cabinet
Black Standard Universal Server Rack Cabinet Shelf
Add a sturdy, fixed shelf into almost any server rack or cabinet
Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet
Mount a 17-19 inch LCD panel into a standard 19 inch rack/cabinet
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
Store your servers, network and telecommunications equipment in this 12U open-frame rack
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
Store your servers, network and telecommunications equipment in this 25U open-frame rack
36U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
Store your servers, network and telecommunications equipment in this adjustable 36U open-frame rack
45U 3300lb High Capacity 4 Post Open Server Equipment Rack - Flat Pack
Store your servers, network and telecommunications equipment in this 45U high-capacity open-frame rack
10U 19in Wall Mounted Server Rack Cabinet
Store your servers, network and telecommunications equipment securely in this 10U wall-mountable cabinet
12U 19in Desktop Open Frame 2 Post Rack
Mount smaller rack mountable devices right at your desk with this lightweight 12U 2 post desktop rack
22U 36in Knock-Down Server Rack Cabinet with Casters
Store your servers, network and telecommunications equipment securely in this 22U solid steel rack
2-Post Server Rack with Casters - 42U
Store your equipment in this sturdy steel rack with casters for mobility
12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
Store your servers, network and telecommunications equipment in an adjustable 12U open-frame rack
25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
Store your servers, network and telecommunications equipment in an adjustable 25U open-frame rack
42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks
Store your servers, network and telecommunications equipment in an adjustable 42U open-frame rack
Product Support
Data Sheets
-
CABCAGENUTS1032_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter