StarTech.com

Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel

VESA Monitor Mount | Desk/Grommet Mount | Height Adjustable | For up to 34" Monitors

Product ID: ARMPIVOTE

  • Mount a VESA (75x75, 100x100) compatible display 12" to 34", flat screen, curved or ultrawide, with a max weight of 8 lb. (3.6 kg)
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 20"/50.8 cm)
  • Smooth one-touch height adjustment, with the gas-spring arm
View More
  • Articulating arm with wide range of motion, 360° around support pole and elbow, +/-90 degrees tilt and +/-90 degrees swivel
  • Maximum arm extension of 22.05" (560 mm)
$184.99 AUD exc GST
$203.49 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Articulating Yes
Mounting Options Desk & Grommet Clamp
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 2.95 in. (10 - 75 mm)
Grommet Mount Hole Size: 1.96 - 2.75 in. (50 - 70 mm)
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Swivel +90° / - 90°
Display Tilt +90° / - 90°
Fits Curved Display Yes
Fits UltraWide Displays Yes
Height Adjustment Yes
Maximum Arm Extension 22 in [560 mm]
Maximum Display Size 34"
Swivel / Pivot 360° around the support post
360° at the elbow
Weight Capacity (Per Display) 8 lb [3.6 kg]
Special Notes / Requirements
Note This mount supports monitors up to 34”, including flat screen, curved and ultrawide displays, with a max weight of 8 lb. (3.6 kg). If you choose to use an ultrawide display in portrait position, the mount supports ultrawide displays with a max width of 20" (50.8 cm).
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Weight of Product 4.9 lb [2.2 kg]
Packaging Information
Package Height 5.2 in [13.2 cm]
Package Length 18.8 in [47.7 cm]
Package Width 8.4 in [21.3 cm]
Shipping (Package) Weight 6 lb [2.7 kg]
What's in the Box
Included in Package 1 - Gas Spring Arm
1 - Extension Arm
1 - Support Pole
1 - Clamp
1 - Cover and Bolt
5 - Cable Covers
4 - Spacers
4 - M4x12mm Screws
4 - M4x25mm Screws
1 - Cable Clip
2 - Plastic Gasket Cushions
1 - 4mm Allen Wrench
1 - 6mm Allen Wrench
4 - Thumb screws
5 - Cable ties
1 - Instruction Manual

Certifications

Related Products

Desk-Mount Monitor Arm with Laptop Stand - Full Motion - Articulating
ARMUNONB
Desk-Mount Monitor Arm with Laptop Stand - Full Motion - Articulating

Raise your laptop and monitor off your desk, to create a dual-display workspace and increase productivity

$278.99 exc GST
$306.89 inc GST
Single-Monitor Desk Mount - Height Adjustable - Steel
ARMPIVOT
Single-Monitor Desk Mount - Height Adjustable - Steel

VESA Monitor Mount | Desk/Grommet Mount | For up to 34” Monitors

$125.99 exc GST
$138.59 inc GST
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel
ARMSLIM
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel

VESA Monitor Mount | Desk/Grommet Mount | Slim Profile | For up to 34" Monitors

$267.99 exc GST
$294.79 inc GST
Single Monitor Stand - Adjustable - Steel - Silver
ARMPIVSTND
Single Monitor Stand - Adjustable - Steel - Silver

VESA Monitor Mount | Works with iMac / Apple Cinema / Thunderbolt Displays | Up to 34" Monitors

$167.99 exc GST
$184.79 inc GST

Accessories