StarTech.com

Laptop Lock

Protect your laptop against theft with this convenient combination lock

Product ID: LTLOCK

  • Combination lock with 1.8 m (6 ft.) cable protects your laptop against theft
  • Works with laptops, monitors, printers, docks and other devices with a built-in Kensington K-slot security slot
  • Flexible cable bends easily to loop around a stationary post or object
View More
  • Secure your laptop conveniently without using a key
  • Resettable and easy-to-use 4-digit combination lock
  • Vinyl-coated steel (6 mm diameter) ensures cable strength and durability
$44.99 AUD exc GST
$49.49 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
K-Lock Slot Kensington Standard Slot (K-Slot)
Physical Characteristics
Color Black & Silver
Enclosure Type Steel and Vinyl
Product Height 0.2 in [6 mm]
Product Length 5.9 ft [1.8 m]
Product Weight 6.4 oz [182 g]
Product Width 0.2 in [6 mm]
Packaging Information
Shipping (Package) Weight 6.5 oz [185 g]
What's in the Box
Included in Package 1 - laptop lock cable
1 - instruction manual

Certifications

Accessories