StarTech.com

Monitor Wall Mount - Aluminum

Free up space by mounting your monitor, and adjust its position easily with this pivoting wall mount

Product ID: ARMWALL

  • Wall mount a VESA (50x50, 75x75, 100x100) compatible display 13" to 34", flat screen, curved or ultrawide, with a max weight of 33.2 lb. (15 kg)
  • Swivels +45° / - 45° to provide viewing flexibility
  • Tilts freely +45° / - 45° allowing easy angle adjustment up or down
View More
  • Easy installation with slide-in wall plate construction
  • Cable management
$43.99 AUD exc GST
$48.39 AUD inc GST
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating No
Cable Management Yes
Mounting Options Wall-Mount
VESA Hole Pattern(s) 50x50
75x75 mm
100x100 mm
Performance
Display Rotation
Display Tilt + 45° / - 45°
Fits Curved Display Yes
Fits UltraWide Displays Yes
Height Adjustment No
Maximum Display Size 34"
Minimum Display Size 13"
Swivel / Pivot +45° / - 45°
Weight Capacity (Per Display) 33.2 lb [15 kg]
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 21.7 in [55 cm]
Product Length 4.5 in [11.4 cm]
Product Width 4.5 in [11.4 cm]
Weight of Product 9.6 oz [272 g]
Packaging Information
Package Height 2.4 in [62 mm]
Package Length 5.3 in [13.5 cm]
Package Width 4.8 in [12.2 cm]
Shipping (Package) Weight 15.1 oz [427 g]
What's in the Box
Included in Package 1 - display mount
1 - hex key
1 - wrench
4 - M4x14 mm screws
4 - M5x14 mm screws
4 - washers
2 - screws
2 - wall screws
1 - instruction manual

Certifications

Related Products

Wall-Mount Monitor Arm - Single Swivel
ARMWALLS
Wall-Mount Monitor Arm - Single Swivel

Save space by wall-mounting your monitor, and work more comfortably with the adjustable swivel mount

$61.99 exc GST
$68.19 inc GST
Wall-Mount Monitor Arm - Dual Swivel
ARMWALLDS
Wall-Mount Monitor Arm - Dual Swivel

Save space by wall-mounting your monitor, and maximize viewing with the swiveling extension arm

$77.99 exc GST
$85.79 inc GST