StarTech.com

Desk-Mount Monitor Arm with Laptop Stand - Full Motion - Articulating

Raise your laptop and monitor off your desk, to create a dual-display workspace and increase productivity

Product ID: ARMUNONB

  • Optimize your desk space by raising your monitor and laptop off of your desk
  • Replicate a dual-monitor setup by integrating your laptop as a second display
  • Work more comfortably, with hassle-free display adjustments
View More
  • Supports a 15 to 27” monitor (17.6 lb. / 8 kg capacity)
  • Supports a laptop of up to 17.6 lb. (8 kg)
$278.99 AUD exc GST
$306.89 AUD inc GST

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating Yes
Mounting Options Desk Clamp
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Tilt -90° / +85°
Laptop Arm Extension 15 in [381 mm]
Laptop Tray Tilt 90° tilt from horizontal to vertical
Maximum Arm Extension 22 in [558.7 mm]
Maximum Display Size 27in
Minimum Display Size 15in
Mounting Surface Thickness 90 mm (3.54 in.)
Swivel / Pivot 180° at the display
Weight Capacity (Per Display) 17.6 lb [8 kg]
Special Notes / Requirements
Note The maximum extension of the laptop tray arm is measured from the pole to the center of the tray.
Physical Characteristics
Color Black
Enclosure Type Aluminum
Laptop Tray Height 9.4 in [240 mm]
Laptop Tray Width 12.6 in [320 mm]
Product Height 7.9 in [20 cm]
Product Length 0.000
Product Width 11.8 in [30 cm]
Weight of Product 6.1 lb [2.8 kg]
Packaging Information
Package Height 6 in [15.2 cm]
Package Length 18.9 in [47.9 cm]
Package Width 13.4 in [34 cm]
Shipping (Package) Weight 13.3 lb [6 kg]
What's in the Box
Included in Package 1 - swivel arm
1 - extension arm
1 - laptop tray
1 - spring arm
1 - pole and clamp
4 - M4x12 screws
4 - M4x30 screws
4 - M5x12 screws
1 - M6x25 screw
4 - M5 nuts
1 - M3 Allen key
1 - M5 Allen key
4 - spacers
1 - height-adjustment ring
1 - cable management clip (pole)
2 - cable management clip (laptop arm)
4 - rubber pads
1 - plastic cap
1 - instruction manual

Certifications

Related Products

Single-Monitor Desk Mount - Height Adjustable - Steel
ARMPIVOT
Single-Monitor Desk Mount - Height Adjustable - Steel

VESA Monitor Mount | Desk/Grommet Mount | For up to 34” Monitors

$125.99 exc GST
$138.59 inc GST
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel
ARMSLIM
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel

VESA Monitor Mount | Desk/Grommet Mount | Slim Profile | For up to 34" Monitors

$267.99 exc GST
$294.79 inc GST
Single Monitor Stand - Adjustable - Steel - Silver
ARMPIVSTND
Single Monitor Stand - Adjustable - Steel - Silver

VESA Monitor Mount | Works with iMac / Apple Cinema / Thunderbolt Displays | Up to 34" Monitors

$167.99 exc GST
$184.79 inc GST
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel
ARMPIVOTE
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel

VESA Monitor Mount | Desk/Grommet Mount | Height Adjustable | For up to 34" Monitors

$184.99 exc GST
$203.49 inc GST

Accessories