StarTech.com

Sit-Stand Desk Converter with Monitor Arm - 35” Wide Work Surface - For up to 26" Monitor

Transform your desk into a sit-stand workstation, with easy height adjustment and a full-motion single monitor mount (for up to 26” monitor)

Product ID: BNDSTSLGSLIM

  • Place the sit-stand workstation on your existing desk to create an ergonomic stand-up desk, with spacious 35” (0.9 m) wide work surface
  • Lever-controlled pneumatic spring for easy height adjustment (max height adjustment range: 15.7”)
  • Single monitor mount supports one monitor up to 26”, and offers wide range of height adjustment, up to 14.17" (360 mm)
View More
  • Articulating arm with wide range of motion (+90°/-65° tilt, 360° swivel at the elbow, and +/- 90° display rotation)
  • Maximum arm extension of 23.46" (596 mm)
  • Minimum footprint: 660 mm (26”) D x 889 mm (35”) W
  • Sit-stand workstation features high-quality construction, engineered with steel and MDF wood base, tray and work surface
  • Straight up and down movement, provides a stable workstation with no fear of tipping
$1,104.99 AUD exc GST
$1,215.49 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Articulating Yes
Cable Management Yes
Mounting Options Grommet Hole Mount
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation +/- 90°
Height Adjustment Yes
Height Adjustment Range of Sit-Stand Workstation 15.7 in [399 mm]
Height Adjustment Range of Monitor Arm: up to 14.17 in [360 mm]
Weight Capacity of Work Surface: 28.1 lb [12.7 kg]
Weight Capacity of Work Surface with Single Monitor Arm: 23.7 lb [10.7 kg]
Maximum Arm Extension 23.5 in [596 mm]
Maximum Display Size 26in
Maximum Height 22 in [560 mm]
Minimum Height 6.3 in [160 mm]
Pan 360°
Swivel / Pivot 180° around the support post
360° at the elbow
Tilt +90° / -65°
Weight Capacity of Keyboard Tray 5.1 lb [2.3 kg]
Physical Characteristics
Color Black
Enclosure Type Steel, MDF Wood and Plastic
Keyboard Tray Depth 10.4 in [265 mm]
Keyboard Tray Width 26.8 in [680 mm]
Product Height 6.3 in [160 mm]
Product Length 26.4 in [670 mm]
Product Weight 44.3 lb [20.1 kg]
Product Width 35 in [889 mm]
Packaging Information
Shipping (Package) Weight 58.2 lb [26.3 kg]

Certifications

Accessories