StarTech.com

Dual Monitor Sit-Stand Desk Converter - 35” Wide Work Surface

Transform your desk into a sit-stand workstation, with easy height adjustment and a dual monitor mount

Product ID: BNDSTSLGDUAL

  • Place the sit-stand workstation on your existing desk to create an ergonomic stand-up desk, with spacious 35” (0.9 m) wide work surface
  • Lever-controlled pneumatic spring for easy height adjustment (max. height adjustment range: 15.7”)
  • Dual monitor mount supports two monitors up to 24” each
View More
  • Two articulating arms with wide range of motion (360° rotation at support post and elbow, 180° at shoulder, plus tilt and pan +/- 90°)
  • Maximum arm extension of 17.5” (445 mm)
  • Minimum footprint: 660 mm (26”) D x 889 mm (35”) W
  • High-quality construction, engineered with steel and MDF wood base, tray and work surface
  • Straight up and down movement, provides a stable workstation with no fear of tipping
$1,144.99 AUD exc GST
$1,259.49 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 2
Articulating Yes
Cable Management Yes
Mounting Options Grommet Hole Mount
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Pan +/- 90°
Display Rotation 360°
Display Tilt +/- 90°
Height Adjustment Yes
Height Adjustment Range of Sit-Stand Workstation 15.7 in [399 mm]
Height Adjustment Range of Monitor Arm: up to 12 in [304 mm]
Weight Capacity of Work Surface: 28.1 lb [12.7 kg]
Weight Capacity of Work Surface with Dual Monitor Arm: 18.6 lb [8.4 kg]
Maximum Arm Extension 17.5 in [445 mm]
Maximum Display Size 24in
Maximum Height 22 in [560 mm]
Minimum Height 6.3 in [160 mm]
Swivel / Pivot 360° around the support post
180° at the shoulder
360° at the elbow
Weight Capacity of Keyboard Tray 5.1 lb [2.3 kg]
Special Notes / Requirements
Note Shipping weight may vary. Refer to shipper for exact value.
Physical Characteristics
Color Black
Enclosure Type Steel, MDF Wood and Plastic
Keyboard Tray Depth 10.4 in [265 mm]
Keyboard Tray Width 26.8 in [680 mm]
Product Height 6.3 in [16 cm]
Product Length 26.4 in [67 cm]
Product Width 35 in [88.9 cm]
Weight of Product 49.4 lb [22.4 kg]
Packaging Information
Shipping (Package) Weight 60.8 lb [27.5 kg]

Certifications