StarTech.com

Sit-Stand Desk Converter with Monitor Arm - 35” Wide Work Surface - For up to 30" Monitor

Transform your desk into a sit-stand workstation, with easy height adjustment and a single monitor mount (for up to 30” monitor)

Product ID: BNDSTSLGPVT

  • Place the sit-stand workstation on your existing desk to create an ergonomic stand-up desk, with spacious 35” (0.9 m) wide work surface
  • Lever-controlled pneumatic spring for easy height adjustment (max height adjustment range: 15.7”)
  • Single monitor mount supports one monitor up to 30”
View More
  • Arm offers wide range of height adjustment along the pole, up to 11.89 in. (302mm)
  • Monitor arm provides +90/-15° tilt, and 360° rotation around the support post
  • Minimum footprint: 660 mm (26”) D x 889 mm (35”) W
  • Sit-stand workstation features high-quality construction, engineered with steel and MDF wood base, tray and work surface
  • Straight up and down movement, provides a stable workstation with no fear of tipping
$965.99 AUD exc GST
$1,062.59 AUD inc GST

Overview

The sit-stand desk converter with pole-style monitor arm enhances your productivity and comfort. This ergonomic desk solution includes two products: the spacious sit-stand workstation (ARMSTSLG) and the single monitor mount (ARMPIVOT), supporting a monitor up to 30”. The monitor mount provides extended height adjustment along the pole, and tilts for optimum viewing.

Image of the sit-stand workstation with a 30" monitor mounted

Go from sit to stand, with one touch

With one touch, switch your position from sitting to standing or vice versa, to keep a balanced level of movement throughout the day. The height-adjustable standing desk workstation features a pneumatic spring that makes it easy to raise or lower your work surface up to 15.7” (400 mm), to suit your height requirements (instead of selecting from pre-determined heights). You can also adjust the tension, to make height adjustments even easier.

Improve your viewing angle, with easy monitor adjustment

The included monitor mount features a support post that’s 11.89” (302 mm) tall, for a much greater height-adjustment range than a typical monitor stand can provide. Adjust your viewing angle with +90/-15° tilt. The monitor mount also supports landscape-to-portrait display rotation.

Easy setup

Simply place the sit-stand desk converter on your existing desk (minimum 26” depth). Then, attach the monitor mount using the grommet hole and included grommet-mount hardware.

The BNDSTSLGPVT is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Create a single monitor sit-stand workstation for business, corporate, institutional, or home office use

Install ergonomic desk solutions while saving cost by utilizing existing desks and work spaces

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Articulating Yes
Cable Management Yes
Mounting Options Grommet Hole Mount
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Height Adjustment Yes
Height Adjustment Range of Sit-Stand Workstation 15.7 in [399 mm]
Height Adjustment Range of Monitor Arm: up to 11.89 in/302mm
Weight Capacity of Work Surface: 28.1 lb [12.7 kg]
Weight Capacity of Work Surface with Single Monitor Arm: 23.7 lb [10.7 kg]
Maximum Display Size 30in
Swivel / Pivot 360° around the support post
Tilt +90° / -15°
Weight Capacity (Per Display) 24.3 lb [11 kg]
Weight Capacity of Keyboard Tray 5.1 lb [2.3 kg]
Physical Characteristics
Color Black
Enclosure Type Steel, MDF Wood and Plastic
Keyboard Tray Depth 10.4 in [265 mm]
Keyboard Tray Width 26.8 in [680 mm]
Product Height 6.3 in [160 mm]
Product Length 26.4 in [670 mm]
Product Weight 44.3 lb [20.1 kg]
Product Width 35 in [889 mm]
Packaging Information
Shipping (Package) Weight 54.5 lb [24.7 kg]

Certifications

Accessories