StarTech.com

mDP to DVI Connectivity Kit - Active Mini DisplayPort to HDMI Converter with 6 ft. HDMI to DVI Cable

Connect your mDP computer directly to a DVI display, using this two-piece kit

Product ID: MDPHDDVIKIT

  • Versatile cable management, with a convenient two-piece solution
  • An easy and hassle-free way to connect your mDP computer to a DVI display with, no software or drivers required
  • Kit includes:
    1x active mDP to HDMI Converter (MDP2HD4KS)
    1x 6 ft. HDMI to DVI Cable (HDMIDVIMM6)
€ 42,99 EUR exc VAT
€ 52,02 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
1 - HDMI (19 pin) Male Output
Connector B 1 - HDMI (19 pin) Female Input
1 - DVI-D (19 pin) Male Output
Physical Characteristics
Cable Length 1979.3 mm [77.9 in]
Color Black
Product Height 15 mm [0.6 in]
Product Length 1979.3 mm [77.9 in]
Product Weight 185.5 g [6.5 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 195.3 g [6.9 oz]
What's in the Box
Included in Package 1 - mDP to HDMI adapter
1 - 6 ft. HDMI to DVI cable

Certifications