StarTech.com

DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single DP 1.2 port

Product ID: MSTDP122DP

  • Maximize your productivity by connecting two independent displays to your computer using the MST Hub
  • Connect to almost any television, monitor or projector with the support of low-cost adapters
  • Increase external video performance with support for resolutions up to 4K
View More
  • VESA and DisplayPort certified
  • Compatible with DP 1.2 graphics cards such as AMD Radeon with Eyefinity Technology
  • Plug-and-play installation
  • Newly engineered chipset for increased compatibility
€ 105,99 EUR exc VAT
€ 128,25 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
Chipset ID MegaChips - STDP4320
Ports 2
Performance
Maximum Digital Resolutions 3840 x 2160 @30hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840 x 2160 (Ultra HD 4K) @30hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Receptacle Input
Connector B 2 - DisplayPort (20 pin) Female Output
Software
OS Compatibility Windows 10 (32/64)
Windows 8/8.1 (32/64)
Windows 7(32/64)
Special Notes / Requirements
Note DisplayPort 1.2 with MST+HBR2 support from the GPU is required for independent display output
Power
Power Source USB-Powered
Environmental
Humidity 50-90%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 19 cm [7.5 in]
Color Black
Enclosure Type Plastic
Product Height 14 mm [0.6 in]
Product Length 386 mm [15.2 in]
Product Weight 52 g [1.8 oz]
Product Width 58 mm [2.3 in]
Packaging Information
Shipping (Package) Weight 134 g [4.7 oz]
What's in the Box
Included in Package 1 - 2-port DP MST Hub
1 - Quick install guide

Compatibility

View full OS compatibility
Windows 10 (32/64)
Windows 8/8.1 (32/64)
Windows 7(32/64)

Certifications

Related Products

Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub
MSTMDP123DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single mDP 1.2 port

€ 154,99 exc VAT
€ 187,54 inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub
MSTMDP124DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub

Use this adapter to connect four independent displays to a single mDP 1.2 port

€ 211,99 exc VAT
€ 256,51 inc VAT
Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub
MSTMDP123HD
Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single mDP 1.2 port

€ 166,99 exc VAT
€ 202,06 inc VAT
DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTDP122DP
DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single DP 1.2 port

€ 105,99 exc VAT
€ 128,25 inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTMDP122DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single mDP 1.2 port

€ 105,99 exc VAT
€ 128,25 inc VAT
DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub
MSTDP123DP
DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single DP 1.2 port

€ 154,99 exc VAT
€ 187,54 inc VAT
DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub
MSTDP124DP
DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub

Use this adapter to connect four independent displays to a single DP 1.2 port

€ 211,99 exc VAT
€ 256,51 inc VAT
DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub
MSTDP123HD
DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single DP 1.2 port

€ 200,99 exc VAT
€ 243,20 inc VAT

Accessories