StarTech.com

Mini DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)

Connect the audio and video from your Mini DisplayPort Mac or PC directly to a monitor

Product ID: MDP2VGAAMM2M

  • Create a clutter-free work environment by placing your audio and video cables neatly behind your monitor
  • Substitute a damaged or blocked audio port by connecting your speakers to your computer directly through the adapter
  • Provide crystal-clear picture quality with support for high-definition video resolutions up to 1920x1200 or 1080p
€ 40,99 EUR exc VAT
€ 49,60 EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

Now you can organize your workspace with less mess than ever before.

This unique 6-foot Mini DisplayPort™ to VGA adapter cable features a built-in audio port, which enables you to connect a VGA monitor as well as speakers to your Mini DisplayPort (mDP) equipped desktop computer.

Workspace setup using the adapter cable

Create a clutter-free environment

Remove the cable clutter from your desk. With the built-in audio port you no longer need to run a separate audio cable from your monitor or speakers directly to your desktop or laptop computer. Simply plug the audio cable from your speakers into the adapter cable for a simple and tidy solution. 

In order to use the audio function of the adapter, it needs to be powered through USB. Simply connect a Micro-USB cable into the adapter from your computer, monitor or USB grommet in order to provide the necessary power.

Substitute for a damaged audio port

The adapter guarantees you always have all of the connections you need. If the audio port on your computer is damaged or blocked, this adapter cable ensures you still have sound available for watching video presentations, listening to music while you work or chatting with your colleagues over Skype™.

The adapter cable is compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt™ I/O port, and supports resolutions up to 1920x1200 (WUXGA).

The MDP2VGAAMM2M is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect your speakers and a VGA monitor to your Mini DisplayPort equipped computer with the cables hidden and out of the way

Use in your boardroom or office workstations for installations requiring 6 feet of cable

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio Yes
Converter Type Cable Adapters
Performance
Audio Specifications 2-channel stereo (3.5mm)
Maximum Analog Resolutions 1920x1200 / 1080p (output)
Maximum Digital Resolutions 1920x1200 / 1080p (input)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
1 - 3.5 mm Mini-Jack (3 Position) Female
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Power
Power Source USB-Powered
Environmental
Humidity 40%~50%RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Height 16.5 mm [0.6 in]
Product Length 2 m [6.6 ft]
Product Weight 104 g [3.7 oz]
Product Width 39.7 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 128 g [4.5 oz]
What's in the Box
Included in Package 1 - 2m Mini DiplayPort to VGA adapter cable with audio
1 - 0.5m Micro USB cable

Certifications

Related Products

Mini DisplayPort to VGA Adapter Cable with Audio - 10 ft (3m)
MDP2VGAAMM3M
Mini DisplayPort to VGA Adapter Cable with Audio - 10 ft (3m)

Connect audio & video from your Mac or PC directly to a monitor

€ 50,99 exc VAT
€ 61,70 inc VAT
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)
DP2VGAAMM2M
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)

Connect the audio and video from your DisplayPort PC directly to a monitor

€ 46,99 exc VAT
€ 56,86 inc VAT
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)
DP2VGAAMM3M
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)

Connect the audio and video from your DisplayPort PC directly to a monitor

€ 50,99 exc VAT
€ 61,70 inc VAT
Mini DisplayPort to VGA adapter with audio
MDP2VGAA
Mini DisplayPort to VGA adapter with audio

Connect your Mac or PC to a VGA display and a discrete 3.5mm audio output

€ 32,99 exc VAT
€ 39,92 inc VAT
DisplayPort to VGA Adapter with Audio
DP2VGAA
DisplayPort to VGA Adapter with Audio

Connect your PC to a VGA display and a discrete 3.5mm audio output

€ 32,99 exc VAT
€ 39,92 inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

When you convert video from a source that uses DisplayPort or Mini DisplayPort to DVI or HDMI (for example, a computer to a monitor), you will need to consider the difference between passive and active adapters.

If the source supports dual-mode DisplayPort (also known as DP++), then you can use a passive adapter because the source can perform the conversion. If the source does not support DP++, then you need to use an active converter, which includes additional chips to perform the conversion.

Thunderbolt ports support DP++ natively. To run multiple monitors from the same computer, refer to the Active Adapters section below.

Passive Adapters

Passive adapters are less expensive since they do not need to include additional chips. A quick way to check whether you can use a passive adapter is to see if the DisplayPort or Mini DisplayPort source has the DP++ symbol above it. The symbol is a D with a P inside of it, with two + signs to the left, one on top of the other.

Active Adapters

Active adapters use additional chips to make the conversion inside the adapter, regardless of whether the source supports DP++. This means that active adapters are more expensive than passive adapters.

If you want to use multiple monitors with the same computer, you should use an active adapter because some video cards cannot run the maximum number of monitors while using DP++. This is especially true if the computer has more than one DisplayPort or Mini DisplayPort connection. Check with your video card manufacturer to confirm which type of adapter you need for the setup that you would like to run.

Note: You should use passive adapters with StarTech.com MST hubs, except when you are converting from DisplayPort to VGA, since that type of conversion requires active adapters.  For more information on using adapters with StarTech.com MST hubs, refer to the following FAQ: http://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.

Surface Dock

If you experience issues when you connect passive video signal adapters to the Surface Dock, Microsoft recommends that you use active video signal converters instead. StarTech.com offers an active video signal converter for DVI monitors (MDP2DVIS) and for HDMI monitors (MDP2HD4KS).

Note: This issue does not apply to the Surface Pro 3 Docking Station.

Troubleshooting

If a DisplayPort converter with audio is not passing sound from the source to the destination, complete the following:

  1. Make sure that the DisplayPort connection on the video card is the default audio playback device.
  2. Make sure that the video card has the DisplayPort audio codec installed. If not, visit the video card manufacturer's website to find out how to update the video card driver.