Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 m (10 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Product ID: CDP2DVI3MBNL

Coming Soon

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

Features
  • Position your devices as needed throughout your workspace, with reduced cable clutter

  • 3 m (10 ft.) all-in-one solution with a combined cable and adapter

  • Hassle-free connection with the reversible USB-C connector

  • Crystal-clear picture quality with support for video resolutions up to 1920x1200

Prices may be lower from Resellers:

DISCBE CPBE
INGBE TEDABE
Available in
€ 52,99 EUR exc VAT
€ 64,12 inc VAT

ID: CDP2DVI3MBNL

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This USB-C™ to DVI adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your DVI monitor or projector. The adapter offers a connection distance of up to 3 m (10 ft.) and works with USB-C devices that support DP Alt Mode, such as the MacBook, Chromebook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

At 3 m (10 ft.) in length, this adapter cable delivers a direct connection that eliminates excess adapters and cabling, ensuring a tidy, professional installation.

For shorter installations, StarTech.com also offers a 1 m (3 ft.) USB-C to DVI cable (CDP2DVIMM1MB) and [% product id="CDP2DVIMM2MB" text="2 m (6 ft.) USB-C to DVI cable (CDP2DVIMM2MB)"], enabling you to choose the right cable length for your custom installation needs.

Crystal-clear picture quality

The adapter harnesses the video capabilities that are built into your USB Type-C connector to deliver video resolutions up to 1920x1200, providing support for your high-resolution DVI monitors - great for multitasking on high-resolution DVI displays. The adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other HD work environments.

The CDP2DVI3MBNL is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Connect a USB Type-C computer to a DVI projector or display in your classroom, auditorium or boardroom
  • Install at your home workstation or office hot desk to make your USB-C computer compatible with your DVI display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Adapter Style Cable Adapters
Chipset ID VIA/VLI - VL100
Parade - PS171
Converter Type Cable Adapters
Output Signal DVI-D (DVI Digital)
Ports 1
Performance
Maximum Digital Resolutions 1920x1200
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
1 - DVI-D (25 pin) Male Output
Special Notes / Requirements
Note Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
System and Cable Requirements Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter.
This adapter is not compatible for use with the Apple Cinema Display.
Environmental
Humidity 5%-90% RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Height 10 mm [0.4 in]
Product Length 3000 mm [118.1 in]
Product Weight 180 g [6.4 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to DVI cable
Coming Soon
3 m (10 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGA3MBNL

3 m (10 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display, without additional adapters

€ 58,99 exc VAT
€ 71,38 inc VAT

New
1m (3 ft.) USB-C to HDMI Cable - 4K at 60Hz - White
CDP2HD1MWNL

1m (3 ft.) USB-C to HDMI Cable - 4K at 60Hz - White

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

€ 44,99 exc VAT
€ 54,44 inc VAT

New
2 m (6 ft.) USB-C to HDMI Cable - 4K at 60 Hz - Black
CDP2HD2MBNL

2 m (6 ft.) USB-C to HDMI Cable - 4K at 60 Hz - Black

Create a clutter free workstation by connecting your USB-C™ computer directly to a HDMI display, without additional adapters

€ 48,99 exc VAT
€ 59,28 inc VAT

New
1m (3 ft.) USB-C to HDMI Cable - 4K at 60Hz - Black
CDP2HD1MBNL

1m (3 ft.) USB-C to HDMI Cable - 4K at 60Hz - Black

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

€ 44,99 exc VAT
€ 54,44 inc VAT

Coming Soon
2 m (6 ft.) USB-C to HDMI Cable - 4K at 60 Hz - White
CDP2HD2MWNL

2 m (6 ft.) USB-C to HDMI Cable - 4K at 60 Hz - White

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

€ 48,99 exc VAT
€ 59,28 inc VAT

New
3 m (10 ft.) USB-C to HDMI Cable - 4K at 60Hz - White
CDP2HD3MWNL

3 m (10 ft.) USB-C to HDMI Cable - 4K at 60Hz - White

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

€ 52,99 exc VAT
€ 64,12 inc VAT

* Product appearance and specifications are subject to change without notice.