StarTech.com

Cat6 Ethernet Cable - Slim - Snagless RJ45 Connectors - 3 ft., Blue

Make Gigabit Ethernet connections in high-density data centers, with increased airflow in tight spaces

Product ID: N6PAT3BLS

  • 36% thinner cable for flexible cable installations in crowded network closets and cable-management panels
  • Meets the ANSI/TIA-568-C.2 standard for patch cord performance
  • Allows better airflow and optimizes heat dissipation
View More
  • RJ45 connector-clip protectors eliminate cable snags and breaks during installation
  • Blue PVC jacket for color coding your connections
  • 3 ft. in length
  • 50-micron gold-plated connectors for a clear signal
  • High-quality 28 AWG copper wire
€ 2,99 EUR exc VAT
€ 3,62 EUR inc VAT

Overview

This slim Cat6 Ethernet cable delivers reliable Gigabit network connections in high-density data center applications. It’s 36% thinner than standard networking cables, which allows better airflow and heat dissipation in tight spaces..

Easier cable runs

The thinner design also makes this cable more flexible than standard Ethernet cable, so cable runs are easier around corners, in crowded network racks and closets, and through cable-management panels. This durable cable features snagless connectors that protect the RJ45 clips during installation, which makes them less likely to snag or break as you pull them through concealed spaces.

High-quality construction

Each Cat6 cable is manufactured using high-quality copper conductors and is carefully constructed and tested, to keep Near-End Crosstalk (NEXT) well within acceptable limits. This patch cable is constructed with 28 AWG copper wire, to ensure peak performance for your demanding Ethernet applications.

The N6PAT3BLS is backed by StarTech.com’s lifetime warranty for guaranteed reliability.

Applications

For installation in high-density data centers

Designed for use with Gigabit networks

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Snagless
Connector Plating Gold
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Number of Conductors 4 pair UTP
Wiring Standard TIA/EIA-568-B.1-2001 T568B
Performance
Cable Rating CAT6 - 250 MHz
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Blue
Conductor Type Stranded Copper
Product Height 10 mm [0.4 in]
Product Length 0.9 m [3 ft]
Product Weight 20 g [0.7 oz]
Product Width 12 mm [0.5 in]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - Cat6 patch cable

Certifications