StarTech.com

USB A to USB B Cable Adapter - Female to Female

Join two standard A to B USB cables together to make a longer cable

Product ID: GCUSBAFBF

€ 0,00 EUR exc VAT
€ 0,00 EUR inc VAT
In stock with partners:
Where To Buy

Overview

This USB A To USB B cable adapter provides a female USB A port as well as a female USB B port, offering a cost-effective way to interconnect two standard A to B USB cables together for use in place of a longer A to B USB cable.

The StarTech.com Advantage

  • Couple two cables together and eliminate the need of replacing existing cables
  • Easy to use and install
  • Backed by StarTech.com lifetime warranty

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Female
Connector B 1 - USB B (4 pin) Female
Physical Characteristics
Color Beige
Product Height 15 mm [0.6 in]
Product Length 45 mm [1.8 in]
Product Weight 14 g [0.5 oz]
Product Width 18 mm [0.7 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 16 g [0.6 oz]
What's in the Box
Included in Package USB A to USB B Cable Adapter - Female to Female

Certifications