StarTech.com

60x65mm Socket A CPU Cooler Fan with Heatsink for AMD Duron or Athlon

Provide cooling to an AMD Socket A or Intel Socket 370 desktop CPU

Product ID: FANDURONTB

  • Compatible with AMD Socket A and Intel Socket 370 motherboards
  • 60mm ball bearing cooling fan
  • Aluminum heatsink
€ 14,99 EUR exc VAT
€ 18,14 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Fan Dimensions (Number / Dimensions) 60 x 60 x 20mm
2.36 x 2.36 x 0.78in
Heatsink Dimensions 60 x 62.5 x 40mm
2.3 x 2.3 x 1.3in
Heatsink Type Aluminum
Number of Conductors 3
Performance
Air Flow Rate 21.46 CFM
Fan RPM 4500
Noise Level 30 dBA
Connector(s)
Connector Type(s) 1 - Fan (3 pin, TX3) Female
Power
Input Voltage 12V DC
Physical Characteristics
Color Black
Materials Aluminum
Weight of Product 227 g [8 oz]
Packaging Information
Package Height 14.6 cm [5.7 in]
Package Length 10 cm [3.9 in]
Package Width 64 mm [2.5 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - CPU Cooler for Socket A/370
1 - Package of silicon heat paste

Certifications

Accessories