StarTech.com

80x25mm Ball Bearing Quiet Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 80mm ball bearing fan

Product ID: FAN8X25TX3L

  • Dual ball bearing design
  • 3-pin connector with tachometer wire
€ 9,99 EUR exc VAT
€ 12,09 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 3
Performance
Air Flow Rate 26.6 CFM
Fan RPM 2000
Noise Level 27 dBA
Connector(s)
Connector Type(s) 1 - Fan (3 pin, TX3) Female
Power
Input Current 0.08 A
Input Voltage 12 DC
Environmental
Operating Temperature -10 to 80
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 8 cm [3.1 in]
Product Length 80 mm [3.1 in]
Product Width 25 mm [1 in]
Weight of Product 69 g [2.4 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 97 mm [3.8 in]
Shipping (Package) Weight 98 g [3.5 oz]
What's in the Box
Included in Package 1 - 8cm Case Fan
4 - Mounting Screws

Certifications